Interface Adapter (Relay)

Click on this image to zoom in.

Click on this image to zoom in.

Interface Adapter (Relay)

Standard Unit Price:
48.35
Shipping Days:
37 Days

Plug-in adapters are an accessory for enabling pre-assembled standard cables to be used with the connections of the relay modules. This significantly reduces throughput times in panel building.

Basic Specifications

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    43
  • Dimension depth(mm)
    62
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    -
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
Part Number
Dimension width(mm)

Refine by

  • 51
  • 102
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
51
37 Days
48.35

1463520000
Part Number : 1463520000
Shipping Days 37 Days
Standard Unit Price 48.35

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    43
  • Dimension width(mm)
    51
  • Dimension depth(mm)
    62
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    -
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
102
47 Days
62.25

1463540000
Part Number : 1463540000
Shipping Days 47 Days
Standard Unit Price 62.25

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    43
  • Dimension width(mm)
    102
  • Dimension depth(mm)
    62
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    -
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
102
37 Days
82.49

1463550000
Part Number : 1463550000
Shipping Days 37 Days
Standard Unit Price 82.49

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    43
  • Dimension width(mm)
    102
  • Dimension depth(mm)
    62
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    -
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support