• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Interfac Module with Relays

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1128970000
1128980000
1128990000
1129000000
1129010000
1129020000
1129030000
1129040000
1129120000
1129130000
1221550000
1221560000
1221570000
1221580000
1221590000
1221600000
1222940000
1222950000
1246910000
1246920000
1311750000
1311770000
1311780000
1311790000
1311800000
1311810000
1311820000
1311830000
1311840000
1311850000
1311870000
1311880000
1311890000
1312000000
1312010000
1312020000
1312040000
1379510000
1384250000
1384280000
1384320000
1384330000
1431700000
1447400000
1447410000
1447420000
1447430000
1447440000
1447450000
1447470000
1447480000
1447500000
1447510000
1447520000
1447530000
1447540000
1447550000
1447570000
1447580000
1447600000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Dimension vertical
(mm)
Dimension width
(mm)
Type of electrical connection, field-sided Type of electrical connection, control sided Nominal rated voltage Nominal rated current Pollution degree

208.71 €

1 4 Days 2085109Screw connectionOther250-2

214.20 €

1 4 Days 2080109Spring clamp connectionOther250-2

269.88 €

1 4 Days 2085109Screw connectionOther250-2

277.95 €

1 39 Days 2080109Spring clamp connectionOther250-2

339.66 €

1 4 Days 2085109Screw connectionOther250-2

349.14 €

1 4 Days 2080109Spring clamp connectionOther250-2

467.82 €

1 4 Days 2085109Screw connectionOther250-2

490.32 €

1 4 Days 2080109Spring clamp connectionOther250-2

434.11 €

1 4 Days 2068109Screw connectionOther250-2

401.80 €

1 4 Days 2068109Spring clamp connectionOther250-2

206.77 €

1 4 Days -6587---12

202.03 €

1 29 Days -6587---12

865.85 €

1 4 Days 6495133Screw connectionOther250-2

845.17 €

1 29 Days 6495133Spring clamp connectionOther250--

263.42 €

1 30 Days -6587---12

250.60 €

1 30 Days -6587---12

263.42 €

1 4 Days 646587Screw connectionOther2412

257.17 €

1 29 Days 646587Spring clamp connectionOther2412

294.86 €

1 30 Days -95133---12

287.65 €

1 29 Days -95133---12

48.89 €

1 4 Days 207287Spring clamp connectionOther5012

60.20 €

1 5 Days 207287Spring clamp connectionOther2412

92.94 €

1 4 Days 207287Spring clamp connectionOther2412

70.86 €

1 4 Days 207287Spring clamp connectionOther5012

81.20 €

1 4 Days 207287Spring clamp connectionOther2412

83.78 €

1 4 Days 207287Screw connectionOther5012

89.71 €

1 4 Days 207287Spring clamp connectionOther5012

101.02 €

1 4 Days 207287Spring clamp connectionOther2412

173.17 €

1 29 Days 207287Spring clamp connectionOther5012

183.72 €

1 4 Days 207287Spring clamp connectionOther2412

189.11 €

1 4 Days 207287Spring clamp connectionOther2412

78.08 €

1 4 Days 207287Spring clamp connectionOther5012

90.03 €

1 4 Days 207287Spring clamp connectionOther2412

264.71 €

1 4 Days 2072109Screw connectionOther24-2

258.25 €

1 4 Days 2072109Spring clamp connectionOther24-2

378.43 €

1 30 Days 2072109Screw connectionOther24-2

803.28 €

1 4 Days 6465131Spring clamp connectionOther24-2

674.58 €

1 4 Days 5080131Spring clamp connectionOther250-2

685.14 €

1 4 Days 5095131Spring clamp connectionOther30-2

668.23 €

1 4 Days 5095131Screw connectionOther30-2

666.18 €

1 29 Days 5095131Spring clamp connectionOther--2

633.55 €

1 4 Days 5095131Screw connectionOther30-2

95.85 €

1 30 Days 2079109Screw connectionOther2412

54.49 €

1 29 Days -6687Screw connectionOther250-2

54.49 €

1 29 Days -6687Screw connectionOther250-2

59.98 €

1 29 Days -6687Insulation displacement connectionPlug-in connection250-2

59.98 €

1 29 Days -6687Insulation displacement connectionPlug-in connection250-2

54.49 €

1 4 Days -6687Screw connectionOther250-2

54.49 €

1 29 Days -6687Screw connectionOther250-2

59.98 €

1 4 Days -6687Insulation displacement connectionPlug-in connection250-2

59.98 €

1 29 Days -6687Insulation displacement connectionPlug-in connection250-2

54.49 €

1 29 Days -6687Screw connectionOther250-2

54.49 €

1 29 Days -6687Screw connectionOther250-2

59.98 €

1 29 Days -6687Insulation displacement connectionPlug-in connection250-2

59.98 €

1 29 Days -6687Insulation displacement connectionPlug-in connection250-2

68.92 €

1 4 Days -6687Screw connectionOther250-2

74.85 €

1 29 Days -6687Insulation displacement connectionPlug-in connection250-2

72.05 €

1 29 Days -6687Screw connectionOther250-2

72.48 €

1 29 Days -6687Insulation displacement connectionPlug-in connection250-2

66.66 €

1 29 Days -6687Screw connectionOther250-2

Loading...

Basic information

Mounting Method With DIN rail Dimension depth(mm) - Mounting method DIN rail (top hat rail) 35 mm

Tech Support