Assembly Module

Click on this image to zoom in.

Click on this image to zoom in.

Assembly Module

Standard Unit Price:
40.82
Shipping Days:
5 Days

Transfer module for the free mounting of axial components such as resistors, diodes and capacitors.

Basic Specifications

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    -
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    -
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
5 Days
40.82

0329860000
Part Number : 0329860000
Shipping Days 5 Days
Standard Unit Price 40.82

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    -
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    -
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support