W-Series, End Bracket

W-Series, End Bracket

Standard Unit Price:
1.66
Shipping Days:
4 Days

The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.

Basic Specifications

  • Length(mm)
    56
  • Material
    Plastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Type of latching
    Screwable
Part Number
Color

Refine by

  • Beige
  • Black
  • Grey
  • Clear
Mounting method

Refine by

  • DIN rail (top hat rail) 35 mm
  • G-rail
  • Clear
Width/grid dimension

Refine by

  • 8
  • 12
  • Clear
Height at lowest possible mounting height

Refine by

  • 47
  • 62.5
  • 67
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Black
DIN rail (top hat rail) 35 mm
8
47
4 Days
1.66

Part Number : 1061210000
Shipping Days 4 Days
Standard Unit Price 1.66

Specificationtitle

  • Length(mm)
    56
  • Color
    Black
  • Material
    Plastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Type of latching
    Screwable
  • Width/grid dimension
    8
  • Height at lowest possible mounting height
    47
Beige
G-rail
12
67
4 Days
2.54

Part Number : 1067600000
Shipping Days 4 Days
Standard Unit Price 2.54

Specificationtitle

  • Length(mm)
    56
  • Color
    Beige
  • Material
    Plastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Mounting method
    G-rail
  • Type of latching
    Screwable
  • Width/grid dimension
    12
  • Height at lowest possible mounting height
    67
Grey
DIN rail (top hat rail) 35 mm
12
62.5
4 Days
2.54

Part Number : 1227890000
Shipping Days 4 Days
Standard Unit Price 2.54

Specificationtitle

  • Length(mm)
    56
  • Color
    Grey
  • Material
    Plastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Type of latching
    Screwable
  • Width/grid dimension
    12
  • Height at lowest possible mounting height
    62.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support