Cross-Connector (Terminal), Plugged

Click on this image to zoom in.

Click on this image to zoom in.

Cross-Connector (Terminal), Plugged

Standard Unit Price:
7.71
Shipping Days:
30 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Pluggable
Part Number
Modular spacing

Refine by

  • 12
  • 16
  • 20.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16
44 Days
10.45

1079500000
Part Number : 1079500000
Shipping Days 44 Days
Standard Unit Price 10.45

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Pluggable
  • Modular spacing
    16
12
30 Days
7.71

1079600000
Part Number : 1079600000
Shipping Days 30 Days
Standard Unit Price 7.71

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Pluggable
  • Modular spacing
    12
20.5
44 Days
14.86

1079700000
Part Number : 1079700000
Shipping Days 44 Days
Standard Unit Price 14.86

Specificationtitle

  • Model
    Transverse connector
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Pluggable
  • Modular spacing
    20.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support