Manufacturer part number: 9532450000
Brand: WEIDMUELLER
Price: 8.46 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9532450000
Mounting method | For DIN35 mm (TS35) | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 4 | Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 4 |
---|---|---|---|---|---|
Connectable conductor cross section solid-core | 0.5 - 4 | Connectable conductor cross section multi-wired | 1.5 - 4 | Rated current In | 6.3 |
Nominal rated voltage | 250 | Type of electrical connection 1 | Screw connection | Connection position | Sideways |
Number of levels | 3 | DIN rail type | DIN rail (top hat rail) 35 mm | Material insulation body | Thermoplastic |
Operation temperature | -50 - 120 | Width/grid dimension | 8 | Height at lowest possible mounting height | 65 |
Closing plate required | Yes | Colour | Beige | Length | 91 |
Type of fuse insert | G-fuse 5x20 mm | Flame retardant class UL94 | V0 |