Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1163040000 |
1163050000 |
1163060000 |
1163070000 |
1163080000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal rated voltage | Type of indication element for defect indication | |
---|---|---|---|---|---|---|---|
8.18 € | 50 | 4 Days | 500 | - | |||
15.51 € | 50 | 4 Days | 36 | LED | |||
15.51 € | 50 | 10 Days | 70 | LED | |||
15.51 € | 50 | 17 Days | 150 | LED | |||
15.51 € | 50 | 14 Days | 250 | LED |
Loading...
Mounting method | For DIN35 mm (TS35) | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 4 | Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 2.5 |
---|---|---|---|---|---|
Connectable conductor cross section solid-core | 0.5 - 4 | Connectable conductor cross section multi-wired | 1.5 - 4 | Rated current In | 6.3 |
Type of electrical connection 1 | Screw connection | Connection position | Sideways | Number of levels | 2 |
DIN rail type | DIN rail (top hat rail) 35 mm | Material insulation body | Thermoplastic | Operation temperature | -50 - 120 |
Width/grid dimension | 5.08 | Height at lowest possible mounting height | 74 | Closing plate required | Yes |
Colour | Black | Length | 88 | Type of fuse insert | G-fuse 5x20 mm |
Type of fuse holder | Swivelling | Flame retardant class UL94 | V0 |