Select from variation
Fuse Terminal, Tension-Clamp Connection, without LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection 1265990000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fuse Terminal, Tension-Clamp Connection, without LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection
Part Number:1265990000

Standard Unit Price: 26.95 Special price 26.95
Shipping Days: 30 Days

Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.

The spec of 1265990000

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section solid-core
    0.5 - 10
  • Connectable conductor cross section multi-wired
    0.5 - 6
  • Rated current In
    57
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Spring clamp connection
  • Connection position
    Above
  • Number of levels
    1
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    16
  • Height at lowest possible mounting height
    47
  • Closing plate required
    Yes
  • Colour
    Black
  • Length
    93
  • Type of fuse holder
    -
  • Supply voltage for defect-indication
    250
  • Flame retardant class UL94
    V0

This page is Fuse Terminal, Tension-Clamp Connection, without LED, for Plug-In Cross-Connector, One End without Connector, Tension Clamp Connection, part number 1265990000.
You can find the detail information about specifications and dimensions on part number 1265990000.

Variation of this product

Part Number
1058520000
1135050000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current In Type of fuse holder Supply voltage for defect-indication

25.58 €

10 9 Days 57Pluggable32

24.91 €

100 17 Days --32

Tech Support