Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1027550000
Mounting method | For DIN35 mm (TS35) | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 4 | Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 2.5 |
---|---|---|---|---|---|
Connectable conductor cross section solid-core | 0.5 - 4 | Rated current In | 24 | Nominal rated voltage | 690 |
Type of electrical connection 1 | Spring clamp connection | Connection position | Above | Number of levels | 4 |
Number of clamp positions per level | 2 | Internally connected stages | No | DIN rail type | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic | Operation temperature | -50 - 120 | Width/grid dimension | 6.1 |
Height at lowest possible mounting height | 69.5 | Closing plate required | No | Colour | Beige |
Length | 102 | Explosion-tested version 'Ex e' | No | Flame retardant class UL94 | V0 |