PE Terminal, Screw Connection

PE Terminal, Screw Connection
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1143040000
1143060000
1270050000
9512200000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Connectable conductor cross section multi-wired Type of electrical connection 2 Number of levels Number of clamp positions per level Operation temperature Width/grid dimension Height at lowest possible mounting height Closing plate required Colour Length PEN function possible

4.77 €

50 4 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 4Plug-in connection22-50 - 1205.0890YesOther44.5No

4.02 €

50 4 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 4-2--50 - 1205.0888YesOther44.5No

4.02 €

50 4 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 4-2--50 - 1205.0888-Other44.5No

26.22 €

10 4 Days 16 - 7016 - 7016 - 1616 - 95-12-60 - 13020.575NoGreen/yellow85Yes

Loading...

  1. 1

Basic information

Mounting method For DIN35 mm (TS35) Type of electrical connection 1 Screw connection Connection position Sideways
DIN rail type DIN rail (top hat rail) 35 mm Material insulation body Thermoplastic Flame retardant class UL94 V0

Tech Support