Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1015560000 |
1045970000 |
9440330000 |
9538100000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Connectable conductor cross section fine-strand without cable end sleeve | Connectable conductor cross section fine-strand with cable end sleeve | Connectable conductor cross section solid-core | Connectable conductor cross section multi-wired | Rated current In | Nominal rated voltage | Connection position | Number of levels | Number of clamp positions per level | Internally connected stages | DIN rail type | Operation temperature | Width/grid dimension | Height at lowest possible mounting height | Closing plate required | Colour | Type of slitting | With integrated test socket | Length | Flame retardant class UL94 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.68 € | 25 | 4 Days | [Other] G-rail | 0.5 - 1.5 | 0.5 - 1.5 | 0.5 - 2.5 | 1.5 - 2.5 | 10 | 250 | Above | 2 | 2 | Yes | - | -50 - 100 | 6.4 | 66 | No | Multi colour | Swivelling | Yes | 112 | V2 | |||
74.98 € | 5 | 4 Days | [DIN rail mount] For DIN35 mm (TS35) | 4 - 35 | 4 - 35 | 4 - 16 | 10 - 35 | 125 | 24 | Sideways | 1 | 4 | No | DIN rail (top hat rail) 35 mm | -50 - 120 | 32 | 67.5 | No | Beige | Sliding | No | 100 | V0 | |||
- | 65.26 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
4.32 € | 50 | 4 Days | [Other] G-rail | 0.5 - 6 | - | 0.5 - 6 | 6 | 41 | 630 | Sideways | 1 | 2 | No | - | -50 - 120 | 7.9 | 49.5 | Yes | Beige | - | Yes | 82.7 | V0 |
Loading...
Type of electrical connection 1 | Screw connection | Material insulation body | Thermoplastic |
---|
Configure
Basic Attributes
Mounting method
Connectable conductor cross section fine-strand without cable end sleeve
Connectable conductor cross section fine-strand with cable end sleeve
Connectable conductor cross section solid-core
Connectable conductor cross section multi-wired
Rated current In
Nominal rated voltage
Connection position
Number of levels
Number of clamp positions per level
Internally connected stages
DIN rail type
Operation temperature
Width/grid dimension
Height at lowest possible mounting height
Closing plate required
Colour
Type of slitting
With integrated test socket
Length
Filter by standard shipping days
Optional Attributes