Test-Disconnect Terminal, Screw Connection, Pivoting, without Cross-Disconnect

Click on this image to zoom in.

Click on this image to zoom in.

Test-Disconnect Terminal, Screw Connection, Pivoting, without Cross-Disconnect

Standard Unit Price:
2.57
Shipping Days:
9 Days

Terminal block for separating circuits during tests or measurements.

Basic Specifications

  • Type of electrical connection 1
    Screw connection
  • Material insulation body
    Thermoplastic
  • Type of slitting
    Swivelling
  • Flame retardant class UL94
    V0
Part Number
Mounting method

Refine by

  • DIN rail mount
  • [DIN rail mount]For DIN35 mm (TS35)
  • Other
  • [Other]G-rail
  • Clear
Connectable conductor cross section fine-strand without cable end sleeve

Refine by

  • 0.5 - 1.5
  • 0.5 - 4
  • Clear
Connectable conductor cross section fine-strand with cable end sleeve

Refine by

  • 0.5 - 1.5
  • 0.5 - 2.5
  • 0.5 - 4
  • Clear
Connectable conductor cross section solid-core

Refine by

  • 0.5 - 2.5
  • 0.5 - 4
  • 0.5 - 6
  • Clear
Connectable conductor cross section multi-wired

Refine by

  • 1.5
  • 1.5 - 2.5
  • 1.5 - 4
  • Clear
Rated current In

Refine by

  • 10
  • 16
  • 20
  • 24
  • 27
  • 32
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 4
0.5 - 6
1.5
32
23 Days
3.62

1000010001
Part Number : 1000010001
Shipping Days 23 Days
Standard Unit Price 3.62

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 4
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    1.5
  • Rated current In
    32
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.1
  • Height at lowest possible mounting height
    46.5
  • Closing plate required
    Yes
  • Colour
    Red
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    61.2
  • Flame retardant class UL94
    V0
[Other] G-rail
0.5 - 1.5
0.5 - 1.5
0.5 - 2.5
1.5 - 2.5
10
16 Days
8.12

1015800000
Part Number : 1015800000
Shipping Days 16 Days
Standard Unit Price 8.12

Specificationtitle

  • Mounting method
    [Other] G-rail
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 1.5
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 1.5
  • Connectable conductor cross section solid-core
    0.5 - 2.5
  • Connectable conductor cross section multi-wired
    1.5 - 2.5
  • Rated current In
    10
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    Yes
  • DIN rail type
    -
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.4
  • Height at lowest possible mounting height
    66
  • Closing plate required
    No
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    Yes
  • Length
    112
  • Flame retardant class UL94
    V0
[Other] G-rail
0.5 - 1.5
0.5 - 1.5
0.5 - 2.5
1.5 - 2.5
10
23 Days
8.12

1015900000
Part Number : 1015900000
Shipping Days 23 Days
Standard Unit Price 8.12

Specificationtitle

  • Mounting method
    [Other] G-rail
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 1.5
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 1.5
  • Connectable conductor cross section solid-core
    0.5 - 2.5
  • Connectable conductor cross section multi-wired
    1.5 - 2.5
  • Rated current In
    10
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    2
  • Number of clamp positions per level
    2
  • Internally connected stages
    Yes
  • DIN rail type
    -
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.4
  • Height at lowest possible mounting height
    66
  • Closing plate required
    No
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    Yes
  • Length
    112
  • Flame retardant class UL94
    V0
[Other] G-rail
0.5 - 1.5
0.5 - 1.5
0.5 - 2.5
1.5 - 2.5
10
23 Days
8.12

1016000000
Part Number : 1016000000
Shipping Days 23 Days
Standard Unit Price 8.12

Specificationtitle

  • Mounting method
    [Other] G-rail
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 1.5
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 1.5
  • Connectable conductor cross section solid-core
    0.5 - 2.5
  • Connectable conductor cross section multi-wired
    1.5 - 2.5
  • Rated current In
    10
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    2
  • Number of clamp positions per level
    2
  • Internally connected stages
    Yes
  • DIN rail type
    -
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.4
  • Height at lowest possible mounting height
    66
  • Closing plate required
    No
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    Yes
  • Length
    112
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
16
9 Days
3.77

1039900000
Part Number : 1039900000
Shipping Days 9 Days
Standard Unit Price 3.77

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    16
  • Nominal rated voltage
    400
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    46.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    Yes
  • Length
    60
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
16
23 Days
3.88

1039980000
Part Number : 1039980000
Shipping Days 23 Days
Standard Unit Price 3.88

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    16
  • Nominal rated voltage
    400
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    46.5
  • Closing plate required
    Yes
  • Colour
    Blue
  • Type of slitting
    Swivelling
  • With integrated test socket
    Yes
  • Length
    60
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5
24
9 Days
2.57

1048220000
Part Number : 1048220000
Shipping Days 9 Days
Standard Unit Price 2.57

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5
  • Rated current In
    24
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    48
  • Closing plate required
    Yes
  • Colour
    Grey
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    60
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5
24
16 Days
2.57

1048240000
Part Number : 1048240000
Shipping Days 16 Days
Standard Unit Price 2.57

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5
  • Rated current In
    24
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    48
  • Closing plate required
    Yes
  • Colour
    Yellow
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    60
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
24
23 Days
3.03

1062290000
Part Number : 1062290000
Shipping Days 23 Days
Standard Unit Price 3.03

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    24
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    48
  • Closing plate required
    Yes
  • Colour
    Red
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    60
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
9 Days
3.95

1143000000
Part Number : 1143000000
Shipping Days 9 Days
Standard Unit Price 3.95

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    3
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    -
  • Length
    90
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
23 Days
7.58

1143010000
Part Number : 1143010000
Shipping Days 23 Days
Standard Unit Price 7.58

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Sideways
  • Number of levels
    2
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    -
  • Length
    90
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
9 Days
3.49

1143020000
Part Number : 1143020000
Shipping Days 9 Days
Standard Unit Price 3.49

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    88
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
9 Days
6.49

1143030000
Part Number : 1143030000
Shipping Days 9 Days
Standard Unit Price 6.49

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    2
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    88
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
23 Days
10.71

1167340000
Part Number : 1167340000
Shipping Days 23 Days
Standard Unit Price 10.71

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    2
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    -
  • Length
    88
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
24
23 Days
2.57

1191630000
Part Number : 1191630000
Shipping Days 23 Days
Standard Unit Price 2.57

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    24
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    48
  • Closing plate required
    Yes
  • Colour
    Green
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    60
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 4
0.5 - 6
-
27
23 Days
3.78

1193450000
Part Number : 1193450000
Shipping Days 23 Days
Standard Unit Price 3.78

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 4
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    -
  • Rated current In
    27
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.1
  • Height at lowest possible mounting height
    53
  • Closing plate required
    Yes
  • Colour
    Blue
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    70
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 4
0.5 - 6
-
27
23 Days
3.82

1231330000
Part Number : 1231330000
Shipping Days 23 Days
Standard Unit Price 3.82

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 4
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    -
  • Rated current In
    27
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.1
  • Height at lowest possible mounting height
    53
  • Closing plate required
    -
  • Colour
    Blue
  • Type of slitting
    Swivelling
  • With integrated test socket
    Yes
  • Length
    70
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
23 Days
3.49

1270070000
Part Number : 1270070000
Shipping Days 23 Days
Standard Unit Price 3.49

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Blue
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    88
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
23 Days
6.58

1270080000
Part Number : 1270080000
Shipping Days 23 Days
Standard Unit Price 6.58

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    2
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Blue
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    88
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
23 Days
12.55

1357440000
Part Number : 1357440000
Shipping Days 23 Days
Standard Unit Price 12.55

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Sideways
  • Number of levels
    2
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Type of slitting
    Swivelling
  • With integrated test socket
    -
  • Length
    90
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 4
0.5 - 6
-
27
23 Days
3.97

1361900000
Part Number : 1361900000
Shipping Days 23 Days
Standard Unit Price 3.97

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 4
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    -
  • Rated current In
    27
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.1
  • Height at lowest possible mounting height
    53
  • Closing plate required
    Yes
  • Colour
    Red
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    70
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 4
0.5 - 6
-
27
23 Days
3.97

1361910000
Part Number : 1361910000
Shipping Days 23 Days
Standard Unit Price 3.97

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 4
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    -
  • Rated current In
    27
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.1
  • Height at lowest possible mounting height
    53
  • Closing plate required
    Yes
  • Colour
    Green
  • Type of slitting
    Swivelling
  • With integrated test socket
    No
  • Length
    70
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 2.5
0.5 - 4
1.5 - 4
20
23 Days
3.95

1362940000
Part Number : 1362940000
Shipping Days 23 Days
Standard Unit Price 3.95

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    20
  • Nominal rated voltage
    250
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    Plug-in connection
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    3
  • Internally connected stages
    -
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -
  • Width/grid dimension
    5.08
  • Height at lowest possible mounting height
    44.5
  • Closing plate required
    -
  • Colour
    Black
  • Type of slitting
    Swivelling
  • With integrated test socket
    -
  • Length
    90
  • Flame retardant class UL94
    V0
[DIN rail mount] For DIN35 mm (TS35)
0.5 - 4
0.5 - 4
0.5 - 6
-
27
23 Days
4.00

1364720000
Part Number : 1364720000
Shipping Days 23 Days
Standard Unit Price 4.00

Specificationtitle

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 4
  • Connectable conductor cross section solid-core
    0.5 - 6
  • Connectable conductor cross section multi-wired
    -
  • Rated current In
    27
  • Nominal rated voltage
    500
  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    No
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    6.1
  • Height at lowest possible mounting height
    53
  • Closing plate required
    -
  • Colour
    Grey
  • Type of slitting
    Swivelling
  • With integrated test socket
    Yes
  • Length
    70
  • Flame retardant class UL94
    V0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support