Test-Disconnect Terminal, Screw Connection, Sliding, without Cross-Disconnect
- Standard Unit Price:
-
3.63 €
- Shipping Days:
-
4 Days
Terminal block for separating circuits during tests or measurements.
Basic Specifications
-
- Rated current In
- 41
-
- Type of electrical connection 1
- Screw connection
-
- Number of levels
- 1
-
- Number of clamp positions per level
- 2
-
- Internally connected stages
- No
-
- Material insulation body
- Thermoplastic
-
- Type of slitting
- Sliding
-
- Flame retardant class UL94
- V0