Heavy Duty Connectors, Accessories, Shield Clip

Click on this image to zoom in.

Click on this image to zoom in.

Heavy Duty Connectors, Accessories, Shield Clip

Standard Unit Price:
2.48
Shipping Days:
16 Days

Shield contact clip for fixing shielded conductors on a shield clip.

Basic Specifications

  • Accessory Type
    Screen connector
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
7.77

1002820000
Part Number : 1002820000
Shipping Days 23 Days
Standard Unit Price 7.77

Specificationtitle

  • Accessory Type
    Screen connector
16 Days
2.48

1018110000
Part Number : 1018110000
Shipping Days 16 Days
Standard Unit Price 2.48

Specificationtitle

  • Accessory Type
    Screen connector
16 Days
3.12

1018120000
Part Number : 1018120000
Shipping Days 16 Days
Standard Unit Price 3.12

Specificationtitle

  • Accessory Type
    Screen connector
23 Days
2.77

1018130000
Part Number : 1018130000
Shipping Days 23 Days
Standard Unit Price 2.77

Specificationtitle

  • Accessory Type
    Screen connector
23 Days
3.05

1018150000
Part Number : 1018150000
Shipping Days 23 Days
Standard Unit Price 3.05

Specificationtitle

  • Accessory Type
    Screen connector
23 Days
3.40

1018160000
Part Number : 1018160000
Shipping Days 23 Days
Standard Unit Price 3.40

Specificationtitle

  • Accessory Type
    Screen connector
16 Days
3.95

1018170000
Part Number : 1018170000
Shipping Days 16 Days
Standard Unit Price 3.95

Specificationtitle

  • Accessory Type
    Screen connector
92 Days
4.09

1018180000
Part Number : 1018180000
Shipping Days 92 Days
Standard Unit Price 4.09

Specificationtitle

  • Accessory Type
    Screen connector

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support