PCB Plug-in Connector / Male Header, Female Plug / Black,Green,Grey,Orange

Click image to view enlarged image

PCB Plug-in Connector / Male Header, Female Plug / Black,Green,Grey,Orange

Part number

Still undefined. <0>3,162 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 34 No item specifications selected

  • Connector Type

  • Contact Material

  • Housing Material

  • Color

  • Operating Temperature

  • Contact type

  • Number of plug-in contacts

  • Number of plug-in contact rows

  • Modular spacing contacts

  • Modular spacing connections

  • Angle contact/conductor connection

  • Rated current In

  • Nominal rated voltage

  • Rated surge voltage

  • Over voltage category

  • Pollution degree

  • Connectable conductor cross section fine-strand without cable end sleeve

  • Connectable conductor cross section fine-strand with cable end sleeve

  • Connectable conductor cross section solid-core

  • Connectable conductor cross section multi-wired

  • Type of electric connection

  • Connectable cable type

  • Material of contact surface

  • Material insulation body

  • Housing coating

  • Inflammability class of insulation material acc. with UL94

  • Degree of protection (IP), mounted

  • Connector model

  • Angle PCB/contact

  • Length pin

  • Type of PCB fastening

  • Type of fastening

  • Packaging type

  • Type of banding

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 10 working days
    • Within 11 working days
    • Within 12 working days
    • Within 13 working days
    • Within 16 working days
    • Within 22 working days
    • Within 23 working days
    • Within 32 working days
    • Within 33 working days

Part number list

Number of items

Connector Type

Contact Material

Housing Material

Color

Operating Temperature

Contact type

Number of plug-in contacts

Number of plug-in contact rows

Modular spacing contacts

Modular spacing connections

Angle contact/conductor connection

Rated current In

Nominal rated voltage

Rated surge voltage

Over voltage category

Pollution degree

Connectable conductor cross section fine-strand without cable end sleeve

Connectable conductor cross section fine-strand with cable end sleeve

Connectable conductor cross section solid-core

Connectable conductor cross section multi-wired

Type of electric connection

Connectable cable type

Material of contact surface

Material insulation body

Housing coating

Inflammability class of insulation material acc. with UL94

Degree of protection (IP), mounted

Connector model

Angle PCB/contact

Length pin

Type of PCB fastening

Type of fastening

Packaging type

Type of banding

Minimum order quantity
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
2
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
180 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
3
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
120 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
4
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
90 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
5
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
72 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
6
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
60 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
8
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
42 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
10
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
36 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
11
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
30 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
12
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
30 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
13
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
24 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
14
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
24 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
16
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
18 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
17
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
18 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
18
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
18 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
19
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
18 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
2
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
90 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
3
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
72 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
4
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
60 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
6
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
42 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
8
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
36 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
10
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
30 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
12
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
24 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
16
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
18 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
2
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
90 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
3
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
72 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
4
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
60 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
5
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
48 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
6
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
42 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
8
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
36 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
10
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
30 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 75
Bus
30
3
3.5
3.5
180° (horizontal)
2.2
160
2.5
III
2
0.2 - 1.5
0.2 - 1
0.2 - 1.5
1
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
-
-
-
-
-
-
-
-
20 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 75
Bus
30
1
3.5
3.5
180° (horizontal)
2.2
-
-
III
2
0.2 - 1.5
0.2 - 1
0.2 - 1.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
-
-
-
-
-
-
-
-
20 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 75
Bus
30
1
3.5
3.5
180° (horizontal)
2.2
-
-
III
2
0.2 - 1.5
0.2 - 1
0.2 - 1.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
-
-
-
-
-
-
-
-
20 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
4
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
100 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
5
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
6
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
7
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
8
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
2
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
90 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
9
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
3
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
72 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
11
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
4
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
60 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
12
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
13
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
14
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Printed circuit board to cable
-
-
Black
-50 - 100
Pin
15
1
3.5
3.5
-
12
320
2.5
II
2
-
-
-
-
-
-
Tin
Thermoplastic
-
V0
-
-
90° (upwards vertical)
1.5
Flange
Solder
Other
Other
50 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
8
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
36 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
10
1
5.08
5.08
90° (upwards vertical)
21
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
30 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Pin
12
-
5.08
5.08
180° (horizontal)
18
320
4
III
2
0.2 - 2.5
0.2 - 2.5
0.2 - 2.5
-
Screw connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
24 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
2
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
120 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
3
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
80 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
4
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
60 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
5
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
48 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
6
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
40 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
7
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
32 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
8
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
28 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
2
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
60 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
3
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
48 pieces
Flexible PCB-connector
Copper
Plastic
Black
-50 - 100
Bus
4
1
5.08
5.08
180° (horizontal)
17.9
320
4
III
2
0.2 - 2.5
0.25 - 2.5
0.2 - 2.5
-
Plug clamp connection
Tubular cable
Tin
Thermoplastic
Uncoated
V0
IP20
-
-
-
-
-
-
-
40 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.09 €
( 1.30 € )
50 working days
1.63 €
( 1.94 € )
50 working days
2.17 €
( 2.58 € )
50 working days
2.71 €
( 3.22 € )
50 working days
3.26 €
( 3.88 € )
50 working days
4.34 €
( 5.16 € )
50 working days
5.43 €
( 6.46 € )
50 working days
5.97 €
( 7.10 € )
50 working days
6.51 €
( 7.75 € )
50 working days
7.06 €
( 8.40 € )
50 working days
7.60 €
( 9.04 € )
50 working days
8.68 €
( 10.33 € )
50 working days
9.23 €
( 10.98 € )
50 working days
9.77 €
( 11.63 € )
92 working days
10.31 €
( 12.27 € )
50 working days
1.38 €
( 1.64 € )
50 working days
1.92 €
( 2.28 € )
50 working days
2.46 €
( 2.93 € )
50 working days
3.55 €
( 4.22 € )
50 working days
4.63 €
( 5.51 € )
50 working days
5.72 €
( 6.81 € )
50 working days
6.80 €
( 8.09 € )
50 working days
8.97 €
( 10.67 € )
50 working days
1.51 €
( 1.80 € )
50 working days
2.05 €
( 2.44 € )
50 working days
2.58 €
( 3.07 € )
50 working days
3.12 €
( 3.71 € )
50 working days
3.68 €
( 4.38 € )
50 working days
4.75 €
( 5.65 € )
50 working days
5.85 €
( 6.96 € )
50 working days
24.28 €
( 28.89 € )
54 working days
32.57 €
( 38.76 € )
92 working days
32.57 €
( 38.76 € )
51 working days
1.46 €
( 1.74 € )
72 working days
1.65 €
( 1.96 € )
72 working days
1.91 €
( 2.27 € )
72 working days
2.14 €
( 2.55 € )
72 working days
2.34 €
( 2.78 € )
72 working days
1.51 €
( 1.80 € )
50 working days
2.57 €
( 3.06 € )
72 working days
2.05 €
( 2.44 € )
50 working days
3.02 €
( 3.59 € )
72 working days
2.58 €
( 3.07 € )
50 working days
3.25 €
( 3.87 € )
72 working days
3.46 €
( 4.12 € )
72 working days
3.68 €
( 4.38 € )
72 working days
3.91 €
( 4.65 € )
72 working days
4.75 €
( 5.65 € )
50 working days
5.85 €
( 6.96 € )
50 working days
7.38 €
( 8.78 € )
9 working days
2.09 €
( 2.49 € )
50 working days
3.14 €
( 3.74 € )
64 working days
4.18 €
( 4.97 € )
50 working days
5.25 €
( 6.25 € )
50 working days
6.29 €
( 7.49 € )
50 working days
7.34 €
( 8.73 € )
92 working days
8.38 €
( 9.97 € )
50 working days
2.40 €
( 2.86 € )
50 working days
3.45 €
( 4.11 € )
50 working days
4.49 €
( 5.34 € )
50 working days