RockStar HDC Kits-Heavy Duty Connectors, Kit, HE, Push In, Diecast Aluminium

Click on this image to zoom in.

Click on this image to zoom in.

RockStar HDC Kits-Heavy Duty Connectors, Kit, HE, Push In, Diecast Aluminium

Standard Unit Price:
42.23
Shipping Days:
79 Days

Industry plug-in connector set consisting of insert, enclosure and cable gland.

Basic Specifications

  • Accessory Type
    Other
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
79 Days
60.51

1027640000
Part Number : 1027640000
Shipping Days 79 Days
Standard Unit Price 60.51

Specificationtitle

  • Accessory Type
    Other
79 Days
46.60

1027650000
Part Number : 1027650000
Shipping Days 79 Days
Standard Unit Price 46.60

Specificationtitle

  • Accessory Type
    Other
79 Days
42.23

1027660000
Part Number : 1027660000
Shipping Days 79 Days
Standard Unit Price 42.23

Specificationtitle

  • Accessory Type
    Other
79 Days
59.34

1027670000
Part Number : 1027670000
Shipping Days 79 Days
Standard Unit Price 59.34

Specificationtitle

  • Accessory Type
    Other
79 Days
54.63

1027680000
Part Number : 1027680000
Shipping Days 79 Days
Standard Unit Price 54.63

Specificationtitle

  • Accessory Type
    Other
79 Days
65.15

1027690000
Part Number : 1027690000
Shipping Days 79 Days
Standard Unit Price 65.15

Specificationtitle

  • Accessory Type
    Other
79 Days
124.69

1061700000
Part Number : 1061700000
Shipping Days 79 Days
Standard Unit Price 124.69

Specificationtitle

  • Accessory Type
    Other
79 Days
60.58

1061710000
Part Number : 1061710000
Shipping Days 79 Days
Standard Unit Price 60.58

Specificationtitle

  • Accessory Type
    Other
79 Days
60.58

1061720000
Part Number : 1061720000
Shipping Days 79 Days
Standard Unit Price 60.58

Specificationtitle

  • Accessory Type
    Other
79 Days
76.51

1061730000
Part Number : 1061730000
Shipping Days 79 Days
Standard Unit Price 76.51

Specificationtitle

  • Accessory Type
    Other
79 Days
79.28

1061740000
Part Number : 1061740000
Shipping Days 79 Days
Standard Unit Price 79.28

Specificationtitle

  • Accessory Type
    Other
79 Days
94.78

1061750000
Part Number : 1061750000
Shipping Days 79 Days
Standard Unit Price 94.78

Specificationtitle

  • Accessory Type
    Other
79 Days
94.15

1061770000
Part Number : 1061770000
Shipping Days 79 Days
Standard Unit Price 94.15

Specificationtitle

  • Accessory Type
    Other
79 Days
116.72

1061780000
Part Number : 1061780000
Shipping Days 79 Days
Standard Unit Price 116.72

Specificationtitle

  • Accessory Type
    Other
79 Days
124.69

1061790000
Part Number : 1061790000
Shipping Days 79 Days
Standard Unit Price 124.69

Specificationtitle

  • Accessory Type
    Other
79 Days
119.71

1061800000
Part Number : 1061800000
Shipping Days 79 Days
Standard Unit Price 119.71

Specificationtitle

  • Accessory Type
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support