Cable Gland (Metal)

Cable Gland (Metal)
Metal cable gland for sealing housings when inserting cables. With strain relief.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1252230000
1258180000
1328820000
1445980000
1446000000
1463720000
1463730000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

53.18 €

100 40 Days
-

29.62 €

100 15 Days
-

22.54 €

25 15 Days

19.86 €

20 4 Days

25.22 €

10 4 Days

23.85 €

1 4 Days

34.23 €

1 4 Days

Loading...

  1. 1

Basic information

Material Metal Material Metal Thread type Metric
Thread length 34 Surface protection Nickel-plated Degree of protection (IP) IP68

Tech Support