Crimping Tool, Insulated Connector

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool, Insulated Connector

Standard Unit Price:
196.11
Shipping Days:
9 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Suitable for
    Cable lugs and connectors
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Compression shape

Refine by

  • Other
  • Oval pressing
  • Clear
Cross section

Refine by

  • 0.5 - 2.5
  • 0.5 - 6
  • Clear
Length

Refine by

  • 200
  • 250
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Oval pressing
0.5 - 6
250
17 Days
264.60

1292880000
Part Number : 1292880000
Shipping Days 17 Days
Standard Unit Price 264.60

Specificationtitle

  • Suitable for
    Cable lugs and connectors
  • Compression shape
    Oval pressing
  • Cross section
    0.5 - 6
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Oval pressing
0.5 - 6
250
9 Days
212.05

9006120000
Part Number : 9006120000
Shipping Days 9 Days
Standard Unit Price 212.05

Specificationtitle

  • Suitable for
    Cable lugs and connectors
  • Compression shape
    Oval pressing
  • Cross section
    0.5 - 6
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Other
0.5 - 2.5
200
23 Days
196.11

9014400000
Part Number : 9014400000
Shipping Days 23 Days
Standard Unit Price 196.11

Specificationtitle

  • Suitable for
    Cable lugs and connectors
  • Compression shape
    Other
  • Cross section
    0.5 - 2.5
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Oval pressing
0.5 - 6
250
9 Days
212.05

9202850000
Part Number : 9202850000
Shipping Days 9 Days
Standard Unit Price 212.05

Specificationtitle

  • Suitable for
    Cable lugs and connectors
  • Compression shape
    Oval pressing
  • Cross section
    0.5 - 6
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support