Crimping Tool, Trapezoidal Crimp

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool, Trapezoidal Crimp

Standard Unit Price:
136.55
Shipping Days:
9 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Suitable for
    Cable end sleeves
  • Compression shape
    Trapezoid compression
  • Cross section
    0.14 - 1.5
  • Length
    170
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
136.55

9005990000
Part Number : 9005990000
Shipping Days 9 Days
Standard Unit Price 136.55

Specificationtitle

  • Suitable for
    Cable end sleeves
  • Compression shape
    Trapezoid compression
  • Cross section
    0.14 - 1.5
  • Length
    170
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support