Crimping Tool, Wire-End Ferrules With / Without Plastic Collars, Indent Crimping
- Standard Unit Price:
-
305.09 €
- Shipping Days:
-
4 Days
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
Basic Specifications
-
- Suitable for
- Cable end sleeves
-
- Compression shape
- Other
-
- Cross section
- 25 - 50
-
- Length
- 250
-
- With locking device (for mechanical tools)
- Yes
-
- With automatic return
- Yes