Wire End Ferrule

Click on this image to zoom in.

Click on this image to zoom in.

Wire End Ferrule

Standard Unit Price:
0.02
Shipping Days:
9 Days

Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.

Part Number
Overall Length(mm)

Refine by

  • 5
  • 6
  • 7
  • 9
  • 10
  • 11
  • 12
  • 14
  • 15
  • 16
  • 17.5
  • 18
  • 19
  • 19.5
  • 20
  • 21
  • 21.5
  • 22
  • 23
  • 24
  • 25
  • 25.5
  • 26
  • 27
  • 28
  • 29
  • 30
  • 32
  • 36
  • 38
  • 39
  • 40
  • 41
  • 44
  • 50
  • 54
  • Clear
Color (color)

Refine by

  • Red
  • Blue
  • [Blue]Blue
  • [Blue]Light blue
  • [Blue]Turquoise
  • Green
  • [Green]Green
  • [Green]Olive
  • Yellow
  • White
  • [White]Ivory
  • [White]White
  • Other
  • [Other]Beige
  • [Other]Black
  • [Other]Brown
  • [Other]Grey
  • [Other]Orange
  • [Other]Standard Color
  • Clear
Material

Refine by

  • Copper
  • Clear
Nominal cross section

Refine by

  • 0.14
  • 0.25
  • 0.34
  • 0.5
  • 0.75
  • 1
  • 1.5
  • 2.5
  • 4
  • 6
  • 10
  • 16
  • 25
  • 35
  • 50
  • 70
  • 95
  • 120
  • 150
  • 185
  • Clear
Construction type

Refine by

  • Standard
  • Twin cable end sleeve
  • Clear
Insulated

Refine by

  • No
  • Yes
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
15
-
Copper
16
Standard
No
65 Days
0.14

0124300000
Part Number : 0124300000
Shipping Days 65 Days
Standard Unit Price 0.14

Specificationtitle

  • Overall Length(mm)
    15
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    16
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
15
-
Copper
25
Standard
No
65 Days
0.22

0124400000
Part Number : 0124400000
Shipping Days 65 Days
Standard Unit Price 0.22

Specificationtitle

  • Overall Length(mm)
    15
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    25
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
15
-
Copper
6
Standard
No
65 Days
0.09

0124700000
Part Number : 0124700000
Shipping Days 65 Days
Standard Unit Price 0.09

Specificationtitle

  • Overall Length(mm)
    15
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    6
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
15
-
Copper
10
Standard
No
65 Days
0.11

0124800000
Part Number : 0124800000
Shipping Days 65 Days
Standard Unit Price 0.11

Specificationtitle

  • Overall Length(mm)
    15
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    10
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
12
-
Copper
2.5
Standard
No
9 Days
0.06

0186100000
Part Number : 0186100000
Shipping Days 9 Days
Standard Unit Price 0.06

Specificationtitle

  • Overall Length(mm)
    12
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    2.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
10
-
Copper
1.5
Standard
No
65 Days
0.05

0186500000
Part Number : 0186500000
Shipping Days 65 Days
Standard Unit Price 0.05

Specificationtitle

  • Overall Length(mm)
    10
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    1.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
12
-
Copper
6
Standard
No
65 Days
0.08

0191900000
Part Number : 0191900000
Shipping Days 65 Days
Standard Unit Price 0.08

Specificationtitle

  • Overall Length(mm)
    12
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    6
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
12
-
Copper
4
Standard
No
9 Days
0.08

0244100000
Part Number : 0244100000
Shipping Days 9 Days
Standard Unit Price 0.08

Specificationtitle

  • Overall Length(mm)
    12
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    4
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
6
-
Copper
0.75
Standard
No
9 Days
0.03

0282700000
Part Number : 0282700000
Shipping Days 9 Days
Standard Unit Price 0.03

Specificationtitle

  • Overall Length(mm)
    6
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    0.75
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
10
-
Copper
1
Standard
No
65 Days
0.05

0282800000
Part Number : 0282800000
Shipping Days 65 Days
Standard Unit Price 0.05

Specificationtitle

  • Overall Length(mm)
    10
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    1
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
12
-
Copper
10
Standard
No
9 Days
0.09

0282900000
Part Number : 0282900000
Shipping Days 9 Days
Standard Unit Price 0.09

Specificationtitle

  • Overall Length(mm)
    12
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    10
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
30
[Other] Brown
Copper
25
Standard
Yes
9 Days
0.27

0317000000
Part Number : 0317000000
Shipping Days 9 Days
Standard Unit Price 0.27

Specificationtitle

  • Overall Length(mm)
    30
  • Color (color)
    [Other] Brown
  • Material
    Copper
  • Nominal cross section
    25
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
36
[Other] Brown
Copper
25
Standard
Yes
65 Days
0.34

0317100000
Part Number : 0317100000
Shipping Days 65 Days
Standard Unit Price 0.34

Specificationtitle

  • Overall Length(mm)
    36
  • Color (color)
    [Other] Brown
  • Material
    Copper
  • Nominal cross section
    25
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
30
[Other] Beige
Copper
35
Standard
Yes
65 Days
0.33

0317200000
Part Number : 0317200000
Shipping Days 65 Days
Standard Unit Price 0.33

Specificationtitle

  • Overall Length(mm)
    30
  • Color (color)
    [Other] Beige
  • Material
    Copper
  • Nominal cross section
    35
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
39
[Other] Beige
Copper
35
Standard
Yes
65 Days
0.45

0317300000
Part Number : 0317300000
Shipping Days 65 Days
Standard Unit Price 0.45

Specificationtitle

  • Overall Length(mm)
    39
  • Color (color)
    [Other] Beige
  • Material
    Copper
  • Nominal cross section
    35
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
35
Standard
No
65 Days
0.28

0368900000
Part Number : 0368900000
Shipping Days 65 Days
Standard Unit Price 0.28

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    35
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
6
-
Copper
1
Standard
No
65 Days
0.05

0372600000
Part Number : 0372600000
Shipping Days 65 Days
Standard Unit Price 0.05

Specificationtitle

  • Overall Length(mm)
    6
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    1
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
7
-
Copper
1.5
Standard
No
65 Days
0.05

0372700000
Part Number : 0372700000
Shipping Days 65 Days
Standard Unit Price 0.05

Specificationtitle

  • Overall Length(mm)
    7
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    1.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
7
-
Copper
2.5
Standard
No
65 Days
0.07

0373000000
Part Number : 0373000000
Shipping Days 65 Days
Standard Unit Price 0.07

Specificationtitle

  • Overall Length(mm)
    7
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    2.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
9
-
Copper
4
Standard
No
65 Days
0.06

0373100000
Part Number : 0373100000
Shipping Days 65 Days
Standard Unit Price 0.06

Specificationtitle

  • Overall Length(mm)
    9
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    4
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
16
Standard
No
65 Days
0.15

0375200000
Part Number : 0375200000
Shipping Days 65 Days
Standard Unit Price 0.15

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    16
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
25
Standard
No
65 Days
0.23

0375300000
Part Number : 0375300000
Shipping Days 65 Days
Standard Unit Price 0.23

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    25
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
10
Standard
No
65 Days
0.14

0379300000
Part Number : 0379300000
Shipping Days 65 Days
Standard Unit Price 0.14

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    10
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
12
Yellow
Copper
1
Standard
Yes
65 Days
0.05

0409700000
Part Number : 0409700000
Shipping Days 65 Days
Standard Unit Price 0.05

Specificationtitle

  • Overall Length(mm)
    12
  • Color (color)
    Yellow
  • Material
    Copper
  • Nominal cross section
    1
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
36
[Green] Olive
Copper
50
Standard
Yes
9 Days
0.59

0444200000
Part Number : 0444200000
Shipping Days 9 Days
Standard Unit Price 0.59

Specificationtitle

  • Overall Length(mm)
    36
  • Color (color)
    [Green] Olive
  • Material
    Copper
  • Nominal cross section
    50
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
12
-
Copper
16
Standard
No
9 Days
0.11

0492500000
Part Number : 0492500000
Shipping Days 9 Days
Standard Unit Price 0.11

Specificationtitle

  • Overall Length(mm)
    12
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    16
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
10
-
Copper
0.75
Standard
No
65 Days
0.05

0542500000
Part Number : 0542500000
Shipping Days 65 Days
Standard Unit Price 0.05

Specificationtitle

  • Overall Length(mm)
    10
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    0.75
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
24
Red
Copper
1.5
Standard
Yes
65 Days
0.08

0565600000
Part Number : 0565600000
Shipping Days 65 Days
Standard Unit Price 0.08

Specificationtitle

  • Overall Length(mm)
    24
  • Color (color)
    Red
  • Material
    Copper
  • Nominal cross section
    1.5
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
26
[Other] Black
Copper
6
Standard
Yes
65 Days
0.13

0565700000
Part Number : 0565700000
Shipping Days 65 Days
Standard Unit Price 0.13

Specificationtitle

  • Overall Length(mm)
    26
  • Color (color)
    [Other] Black
  • Material
    Copper
  • Nominal cross section
    6
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
28
[White] Ivory
Copper
10
Standard
Yes
9 Days
0.14

0565800000
Part Number : 0565800000
Shipping Days 9 Days
Standard Unit Price 0.14

Specificationtitle

  • Overall Length(mm)
    28
  • Color (color)
    [White] Ivory
  • Material
    Copper
  • Nominal cross section
    10
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
28
[Green] Green
Copper
16
Standard
Yes
9 Days
0.15

0566000000
Part Number : 0566000000
Shipping Days 9 Days
Standard Unit Price 0.15

Specificationtitle

  • Overall Length(mm)
    28
  • Color (color)
    [Green] Green
  • Material
    Copper
  • Nominal cross section
    16
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
[Other] Orange
-
0.5
Standard
Yes
65 Days
0.06

1076980000
Part Number : 1076980000
Shipping Days 65 Days
Standard Unit Price 0.06

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    [Other] Orange
  • Material
    -
  • Nominal cross section
    0.5
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    -
  • Surface protection
    -
  • For cables resistant to short circuit
    -
  • Reel packaging
    -
18
[White] White
-
0.5
Standard
Yes
65 Days
0.06

1076990000
Part Number : 1076990000
Shipping Days 65 Days
Standard Unit Price 0.06

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    [White] White
  • Material
    -
  • Nominal cross section
    0.5
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    -
  • Surface protection
    -
  • For cables resistant to short circuit
    -
  • Reel packaging
    -
14
[Blue] Turquoise
-
0.34
Twin cable end sleeve
Yes
65 Days
0.06

1139070000
Part Number : 1139070000
Shipping Days 65 Days
Standard Unit Price 0.06

Specificationtitle

  • Overall Length(mm)
    14
  • Color (color)
    [Blue] Turquoise
  • Material
    -
  • Nominal cross section
    0.34
  • Construction type
    Twin cable end sleeve
  • Insulated
    Yes
  • Insulation material
    -
  • Surface protection
    -
  • For cables resistant to short circuit
    -
  • Reel packaging
    -
14
[Blue] Blue
Copper
2.5
Standard
Yes
65 Days
0.07

1333100000
Part Number : 1333100000
Shipping Days 65 Days
Standard Unit Price 0.07

Specificationtitle

  • Overall Length(mm)
    14
  • Color (color)
    [Blue] Blue
  • Material
    Copper
  • Nominal cross section
    2.5
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    Other
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
30
Red
-
35
Standard
Yes
65 Days
0.40

1418020000
Part Number : 1418020000
Shipping Days 65 Days
Standard Unit Price 0.40

Specificationtitle

  • Overall Length(mm)
    30
  • Color (color)
    Red
  • Material
    -
  • Nominal cross section
    35
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    -
  • Surface protection
    -
  • For cables resistant to short circuit
    -
  • Reel packaging
    -
30
[Other] Beige
-
35
Standard
Yes
65 Days
0.40

1418030000
Part Number : 1418030000
Shipping Days 65 Days
Standard Unit Price 0.40

Specificationtitle

  • Overall Length(mm)
    30
  • Color (color)
    [Other] Beige
  • Material
    -
  • Nominal cross section
    35
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    -
  • Surface protection
    -
  • For cables resistant to short circuit
    -
  • Reel packaging
    -
32
Red
-
35
Standard
Yes
65 Days
0.60

1418330000
Part Number : 1418330000
Shipping Days 65 Days
Standard Unit Price 0.60

Specificationtitle

  • Overall Length(mm)
    32
  • Color (color)
    Red
  • Material
    -
  • Nominal cross section
    35
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    -
  • Surface protection
    -
  • For cables resistant to short circuit
    -
  • Reel packaging
    -
32
[Other] Beige
-
35
Standard
Yes
65 Days
0.60

1418340000
Part Number : 1418340000
Shipping Days 65 Days
Standard Unit Price 0.60

Specificationtitle

  • Overall Length(mm)
    32
  • Color (color)
    [Other] Beige
  • Material
    -
  • Nominal cross section
    35
  • Construction type
    Standard
  • Insulated
    Yes
  • Insulation material
    -
  • Surface protection
    -
  • For cables resistant to short circuit
    -
  • Reel packaging
    -
12
-
Copper
1.5
Standard
No
65 Days
0.06

9004060000
Part Number : 9004060000
Shipping Days 65 Days
Standard Unit Price 0.06

Specificationtitle

  • Overall Length(mm)
    12
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    1.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
1.5
Standard
No
65 Days
0.08

9004070000
Part Number : 9004070000
Shipping Days 65 Days
Standard Unit Price 0.08

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    1.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
10
-
Copper
2.5
Standard
No
65 Days
0.06

9004080000
Part Number : 9004080000
Shipping Days 65 Days
Standard Unit Price 0.06

Specificationtitle

  • Overall Length(mm)
    10
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    2.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
2.5
Standard
No
65 Days
0.08

9004090000
Part Number : 9004090000
Shipping Days 65 Days
Standard Unit Price 0.08

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    2.5
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
15
-
Copper
4
Standard
No
65 Days
0.09

9004100000
Part Number : 9004100000
Shipping Days 65 Days
Standard Unit Price 0.09

Specificationtitle

  • Overall Length(mm)
    15
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    4
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
4
Standard
No
65 Days
0.09

9004110000
Part Number : 9004110000
Shipping Days 65 Days
Standard Unit Price 0.09

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    4
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
10
-
Copper
6
Standard
No
65 Days
0.08

9004120000
Part Number : 9004120000
Shipping Days 65 Days
Standard Unit Price 0.08

Specificationtitle

  • Overall Length(mm)
    10
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    6
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
18
-
Copper
6
Standard
No
65 Days
0.11

9004130000
Part Number : 9004130000
Shipping Days 65 Days
Standard Unit Price 0.11

Specificationtitle

  • Overall Length(mm)
    18
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    6
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
25
-
Copper
16
Standard
No
65 Days
0.17

9004150000
Part Number : 9004150000
Shipping Days 65 Days
Standard Unit Price 0.17

Specificationtitle

  • Overall Length(mm)
    25
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    16
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
32
-
Copper
16
Standard
No
65 Days
0.20

9004160000
Part Number : 9004160000
Shipping Days 65 Days
Standard Unit Price 0.20

Specificationtitle

  • Overall Length(mm)
    32
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    16
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -
25
-
Copper
25
Standard
No
65 Days
0.30

9004170000
Part Number : 9004170000
Shipping Days 65 Days
Standard Unit Price 0.30

Specificationtitle

  • Overall Length(mm)
    25
  • Color (color)
    -
  • Material
    Copper
  • Nominal cross section
    25
  • Construction type
    Standard
  • Insulated
    No
  • Insulation material
    -
  • Surface protection
    Tinned
  • For cables resistant to short circuit
    No
  • Reel packaging
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. Next >>

Tech Support