Contact (Industry Plug-In Connectors), Male, HighPower, Turned
- Standard Unit Price:
-
27.06 €
- Shipping Days:
-
16 Days
Contact element for connecting a conductor to an industrial connector.
Basic Specifications
-
- Wire connection method
- Crimp
-
- Type of connection cross section
- Round
-
- Massive contact
- Yes
-
- Material contact
- Copper
-
- Packaging type
- Bag
-
- Inflammability class of insulation material acc. with UL94
- V0