Round Plug (Field Customisable), Pin, 90°, 7 / 8"

Round Plug (Field Customisable), Pin, 90°, 7 / 8"

Click on this image to zoom in.

Click on this image to zoom in.

Circular connectors for the individual assembly of conductors. Space-saving design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1291890000
1291900000
1291980000
1291990000
1292040000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles Cable diameter
(mm)

24.71 €

1 4 Days 36 - 8

26.05 €

1 4 Days 38 - 10

27.09 €

1 4 Days 56 - 8

27.09 €

1 4 Days 58 - 10

26.52 €

1 4 Days 48 - 10

Loading...

  1. 1

Basic information

Applicable pin/contact Male (plug) Wire connection method Screw connection Connector Shape Other
Type of connection socket for actuators and sensors Other Screened No Core cross section 1.5
Material housing Plastic

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360