• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Round Plug (Field Customisable), Socket, Angled, M12

Round Plug (Field Customisable), Socket, Angled, M12
Circular connectors for the individual assembly of conductors. Space-saving design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1007070000
1021310000
1021320000
1125550000
1139330000
1275750000
1344740000
1365580000
1423050000
1467670000
1467690000
1467870000
1467890000
9457260000
9457700000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles Wire connection method Cable diameter
(mm)
Type of connection socket for actuators and sensors Screened Core cross section Material housing

11.74 €

1 4 Days 5Screw connection6 - 8M12No0.75Plastic

10.68 €

1 4 Days 3Screw connection4 - 6M12No0.75Plastic

10.58 €

1 4 Days 3Screw connection6 - 8M12No0.75Plastic

30.34 €

1 4 Days 4[Other] Other4 - 6M12Yes0.5Plastic

31.57 €

1 4 Days 4[Other] Other6 - 8M12Yes0.5Metal
-

34.34 €

1 4 Days 5[Other] Other6 - 8M12Yes0.75Plastic

30.34 €

1 4 Days 4[Other] Other6 - 8M12Yes0.5Plastic
-

17.17 €

1 4 Days 5[Other] Other4 - 6M12No0.75Plastic

33.95 €

1 4 Days 8Screw connection6 - 8M12No0.5Metal

8.40 €

1 4 Days 4Screw connection8 - 10-No1.5Plastic

9.54 €

1 4 Days 5Screw connection8 - 10-No1.5Plastic

16.51 €

1 4 Days 4Screw connection8 - 10-No1.5Plastic

18.60 €

1 4 Days 4Screw connection8 - 10-No1.5Plastic

12.02 €

1 4 Days 5Screw connection4 - 6M12No0.75Plastic

11.15 €

1 4 Days 4Screw connection4 - 6M12No0.75Plastic

Loading...

  1. 1

Basic information

Applicable pin/contact Female (socket) Connector Shape Other

Tech Support