• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Round Plug (Field Customisable), Socket, Straight, M8

Round Plug (Field Customisable), Socket, Straight, M8
Circular connectors for the individual assembly of conductors. Space-saving design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1010080000
1010090000
1467560000
1467580000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles Cable diameter
(mm)
Material housing

22.89 €

1 4 Days 33.5 - 5.5Metal

24.03 €

1 4 Days 43.5 - 5.5Metal

27.85 €

1 4 Days 36 - 8Plastic

31.29 €

1 4 Days 46 - 8Metal

Loading...

  1. 1

Basic information

Applicable pin/contact Female (socket) Wire connection method Screw connection Connector Shape Straight
Type of connection socket for actuators and sensors M8 Screened Yes Core cross section 0.5

Tech Support