Current-Measuring Transducer

Current-Measuring Transducer

Standard Unit Price:
239.51
Shipping Days:
4 Days

Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.

Basic Specifications

  • Integrated configuration function
    No
  • Modular version
    No
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
239.51

8965430000
Part Number : 8965430000
Shipping Days 4 Days
Standard Unit Price 239.51

Specificationtitle

  • Integrated configuration function
    No
  • Modular version
    No
4 Days
332.34

8965440000
Part Number : 8965440000
Shipping Days 4 Days
Standard Unit Price 332.34

Specificationtitle

  • Integrated configuration function
    No
  • Modular version
    No
4 Days
239.51

8965450000
Part Number : 8965450000
Shipping Days 4 Days
Standard Unit Price 239.51

Specificationtitle

  • Integrated configuration function
    No
  • Modular version
    No
4 Days
324.48

8965460000
Part Number : 8965460000
Shipping Days 4 Days
Standard Unit Price 324.48

Specificationtitle

  • Integrated configuration function
    No
  • Modular version
    No

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support