Signal Converter / Insulator

Click on this image to zoom in.

Click on this image to zoom in.

Signal Converter / Insulator

Standard Unit Price:
-
Shipping Days:
4 Days

Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.

Basic Specifications

  • Construction type of device
    Other
Part Number
Dimension length(mm)

Refine by

  • 112.5
  • 117.2
  • Clear
Dimension width(mm)

Refine by

  • 6.1
  • 12.5
  • 22.5
  • Clear
Dimension thickness(mm)

Refine by

  • 112.4
  • 113.6
  • 114.3
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
112.5
6.1
114.3
4 Days
181.03

1175980000
Part Number : 1175980000
Shipping Days 4 Days
Standard Unit Price 181.03

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
223.03

1175990000
Part Number : 1175990000
Shipping Days 4 Days
Standard Unit Price 223.03

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
199.66

1176000000
Part Number : 1176000000
Shipping Days 4 Days
Standard Unit Price 199.66

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
152.92

1176010000
Part Number : 1176010000
Shipping Days 4 Days
Standard Unit Price 152.92

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
294.43

1176020000
Part Number : 1176020000
Shipping Days 4 Days
Standard Unit Price 294.43

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
185.12

1176040000
Part Number : 1176040000
Shipping Days 4 Days
Standard Unit Price 185.12

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
278.92

1176050000
Part Number : 1176050000
Shipping Days 4 Days
Standard Unit Price 278.92

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
181.03

1176070000
Part Number : 1176070000
Shipping Days 4 Days
Standard Unit Price 181.03

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
264.82

1176080000
Part Number : 1176080000
Shipping Days 4 Days
Standard Unit Price 264.82

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
117.2
12.5
113.6
Quote
-

Part Number : 1318220000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    12.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
194.92

1375450000
Part Number : 1375450000
Shipping Days 4 Days
Standard Unit Price 194.92

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
112.5
6.1
114.3
4 Days
287.43

1375470000
Part Number : 1375470000
Shipping Days 4 Days
Standard Unit Price 287.43

Specificationtitle

  • Dimension length(mm)
    112.5
  • Dimension width(mm)
    6.1
  • Dimension thickness(mm)
    114.3
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
161.43

8965340000
Part Number : 8965340000
Shipping Days 4 Days
Standard Unit Price 161.43

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
161.43

8965350000
Part Number : 8965350000
Shipping Days 4 Days
Standard Unit Price 161.43

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
161.43

8965360000
Part Number : 8965360000
Shipping Days 4 Days
Standard Unit Price 161.43

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
182.86

8965370000
Part Number : 8965370000
Shipping Days 4 Days
Standard Unit Price 182.86

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
182.86

8965380000
Part Number : 8965380000
Shipping Days 4 Days
Standard Unit Price 182.86

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
185.55

8965390000
Part Number : 8965390000
Shipping Days 4 Days
Standard Unit Price 185.55

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
278.82

8965420000
Part Number : 8965420000
Shipping Days 4 Days
Standard Unit Price 278.82

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
117.2
22.5
113.6
4 Days
404.60

8965490000
Part Number : 8965490000
Shipping Days 4 Days
Standard Unit Price 404.60

Specificationtitle

  • Dimension length(mm)
    117.2
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    113.6
  • Construction type of device
    Other
-
22.5
112.4
4 Days
203.97

8975590000
Part Number : 8975590000
Shipping Days 4 Days
Standard Unit Price 203.97

Specificationtitle

  • Dimension length(mm)
    -
  • Dimension width(mm)
    22.5
  • Dimension thickness(mm)
    112.4
  • Construction type of device
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360