Miniature Industrial Relay

Miniature Industrial Relay
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1174490000
1180800000
1180900000
1181100000
1192710000
1201260000
1218380000
8917540000
8917550000
8921600000
8935530000
8957020000
8957030000
8957090000
8957100000
8957120000
8957160000
8957170000
8957180000
8957190000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal shape Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated control supply voltage Us at AC 50HZ Rated control supply voltage Us at AC 60HZ Rated control supply voltage Us at DC Drive, polarization Number of contacts as change-over contact With forced-guided contacts Complete with socket

5.75 €

20 4 Days [Other] Plug-in connection2912.715.7--4.75 - 6.5Polarity free22No

11.45 €

10 4 Days [Other] Plug-in connection2822.529103.5 - 126.5103.5 - 126.5-Polarity free44No

11.28 €

10 5 Days [Other] Plug-in connection2822.52943.2 - 52.843.2 - 52.8-Polarity free44No

11.92 €

10 4 Days [Other] Plug-in connection2822.529207 - 253207 - 253-Polarity free44No

4.00 €

20 49 Days -----------

6.80 €

20 4 Days [Other] Plug-in connection2912.715.7--57 - 78Polarity free22No

19.60 €

12 4 Days -30.212.725.6--22.8 - 38.4Polarity free22No

15.28 €

10 4 Days [Other] Plug-in connection2822.529207 - 253207 - 253-Polarity free33No

16.15 €

10 4 Days [Other] Plug-in connection2822.529103.5 - 126.5103.5 - 126.5-Polarity free33No

14.55 €

10 4 Days [Other] Plug-in connection2822.529--22.8 - 26.4Polarity free33No

14.72 €

10 4 Days [Other] Plug-in connection2822.529--16.8 - 30Polarity free44No

12.95 €

10 4 Days [Other] Plug-in connection2822.529--11.4 - 13.2Polarized22No

12.95 €

10 4 Days [Other] Plug-in connection2822.529--22.8 - 26.4Polarized22No

12.95 €

10 4 Days [Other] Plug-in connection2822.529--11.4 - 13.2Polarized33No

13.35 €

10 4 Days [Other] Plug-in connection2822.529--22.8 - 26.4Polarized33No

14.08 €

10 4 Days [Other] Plug-in connection2822.529--104.5 - 121Polarized33-

13.12 €

10 4 Days [Other] Plug-in connection2822.529--11.4 - 15.6Polarized44No

13.12 €

10 4 Days [Other] Plug-in connection2822.529--22.8 - 31.2Polarized44No

14.48 €

10 4 Days [Other] Plug-in connection2822.529--45.6 - 62.4Polarized44No

14.48 €

10 4 Days [Other] Plug-in connection2822.529--104.5 - 143Polarized44-

Loading...

  1. 1

Basic information

With detachable clamps No Drive, switching attitude Mono stable Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0 Type of switch contact Simple contact Degree of protection (IP) IP20

Tech Support