Power Relay, LED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1219350000
1219370000
1219380000
1219390000
1219440000
1219730000
1219740000
1219760000
1219780000
1219790000
1219810000
1219820000
1219840000
1219850000
1219860000
1219870000
1219880000
1219890000
1219910000
1219920000
1219930000
1219940000
1219950000
1219960000
1219970000
1219980000
1219990000
1220010000
1220020000
1220030000
1220040000
1220050000
1220060000
1220070000
1220080000
1220090000
1220110000
1220120000
1220130000
1220140000
1220150000
1220170000
1220180000
1220190000
1220200000
1220210000
1220220000
1220230000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ Rated control supply voltage Us at AC 60HZ Rated control supply voltage Us at DC Drive, polarization Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Type of switch contact Complete with socket

-

1 Quote 21.6 - 26.421.6 - 26.4-Polarity free002Simple contactNo

-

1 Quote 126.5 - 103.5103.5 - 126.5-Polarity free002Simple contactNo

-

1 Quote 207 - 253207 - 253-Polarity free002Simple contactNo

-

1 Quote 360 - 440360 - 440-Polarity free002Simple contactNo

-

1 Quote 207 - 253207 - 253-Polarity free003Simple contactNo

-

1 Quote --10.8 - 13.2Polarity free002Simple contactNo

-

1 Quote --21.6 - 26.4Polarity free002Simple contactNo

-

1 Quote --99 - 121Polarity free002Simple contact-

-

1 Quote --10.8 - 13.2Polarity free003Simple contactNo

-

1 Quote --21.6 - 26.4Polarity free003Simple contactNo

-

1 Quote --43.2 - 52.8Polarity free003Simple contactNo

-

1 Quote --99 - 121Polarity free003Simple contact-

21.86 €

10 69 Days --10.8 - 13.2Polarized010Double contactNo

21.86 €

10 4 Days --21.6 - 26.4Polarized010Double contactNo

24.02 €

10 70 Days --43.2 - 52.8Polarized010Double contactNo

24.88 €

10 4 Days --99 - 121Polarized010Double contact-

27.46 €

10 4 Days --198 - 242Polarized010Double contactNo

26.92 €

10 69 Days 21.6 - 26.421.6 - 26.4-Polarity free010Double contactNo

26.92 €

10 69 Days 43.2 - 52.843.2 - 52.8-Polarity free010Double contactNo

26.92 €

10 69 Days 126.5 - 103.5103.5 - 126.5-Polarity free010Double contactNo

26.17 €

10 70 Days 207 - 253207 - 253-Polarity free010Double contactNo

21.86 €

10 69 Days --10.8 - 13.2Polarized100Double contactNo

21.86 €

10 4 Days --21.6 - 26.4Polarized100Double contactNo

24.02 €

10 69 Days --43.2 - 52.8Polarized100Double contactNo

26.92 €

10 69 Days --99 - 121Polarized100Double contact-

27.46 €

10 69 Days --198 - 242Polarized100Double contactNo

26.92 €

10 69 Days 21.6 - 26.421.6 - 26.4-Polarity free100Double contactNo

26.92 €

10 69 Days 43.2 - 52.843.2 - 52.8-Polarity free100Double contactNo

26.92 €

10 69 Days 126.5 - 103.5103.5 - 126.5-Polarity free100Double contactNo

26.17 €

10 69 Days 207 - 253207 - 253-Polarity free100Double contactNo

23.37 €

10 69 Days --10.8 - 13.2Polarized110Simple contactNo

23.37 €

10 4 Days --21.6 - 26.4Polarized110Simple contactNo

25.20 €

10 69 Days --43.2 - 52.8Polarized110Simple contactNo

26.38 €

10 4 Days --99 - 121Polarized110Simple contact-

28.75 €

10 70 Days --198 - 242Polarized110Simple contactNo

28.22 €

10 69 Days 21.6 - 26.421.6 - 26.4-Polarity free110Simple contactNo

28.22 €

10 69 Days 43.2 - 52.843.2 - 52.8-Polarity free110Simple contactNo

28.00 €

10 70 Days 126.5 - 103.5103.5 - 126.5-Polarity free110Simple contactNo

28.00 €

10 84 Days 207 - 253207 - 253-Polarity free110Simple contactNo

23.37 €

10 69 Days --10.8 - 13.2Polarized020Simple contactNo

23.37 €

10 4 Days --21.6 - 26.4Polarized020Simple contactNo

25.20 €

10 4 Days --43.2 - 52.8Polarized020Simple contactNo

26.38 €

10 4 Days --99 - 121Polarized020Simple contact-

28.75 €

10 4 Days --198 - 242Polarized020Simple contactNo

26.38 €

10 69 Days 21.6 - 26.421.6 - 26.4-Polarity free020Simple contactNo

28.22 €

10 69 Days 43.2 - 52.843.2 - 52.8-Polarity free020Simple contactNo

28.22 €

10 69 Days 126.5 - 103.5103.5 - 126.5-Polarity free020Simple contactNo

28.00 €

10 4 Days 207 - 253207 - 253-Polarity free020Simple contactNo

Loading...

  1. 1

Basic information

Terminal shape Flat plug-in connection Dimension height(mm) 36 Dimension width(mm) 36
Dimension depth(mm) 48 With detachable clamps No Drive, switching attitude Mono stable
With forced-guided contacts No Degree of protection (IP) IP20

Tech Support