• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Safety Relay

Safety Relay

Click on this image to zoom in.

Click on this image to zoom in.

The safety relay as an interface between the safety control and field level to provide safe disconnection of system components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1303760000
1303890000
1304040000
1319270000
1319280000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Representative Standard Dimension height
(mm)
Rated control supply voltage Us at DC Suitable for monitoring of position switches Suitable for monitoring of emergency-stop circuits With start input With feedback circuit Number of outputs, safety related, undelayed, with contact Number of outputs, signalling function, undelayed, with contact Performance level acc. to EN ISO 13849-1

186.09 €

1 4 Days UL / TUV117.319.2 - 28.8NoNoNoYes11-

115.77 €

1 4 Days UL / TUV117.319.2 - 28.8NoNoNoNo10-

219.80 €

1 4 Days UL / TUV117.319.2 - 28.8NoNoNoYes11-

186.74 €

1 5 Days TUV117.320.4 - 28.8NoNoNoNo20-
-

191.37 €

1 4 Days TUV119.621.6 - 27.6YesYesYesYes21Level e

Loading...

  1. 1

Basic information

Terminal shape Screw connection Dimension width(mm) 22.5 Dimension depth(mm) 114.1
Model Basic device With detachable clamps Yes Voltage type for actuating DC
Suitable for monitoring of valves Yes Suitable for monitoring of optoelectronic protection equipment No Suitable for monitoring of tactile sensors No
Suitable for monitoring of magnetic switches No Suitable for monitoring of proximity switches No Rail mounting possible Yes
With muting function No Number of outputs, safety related, delayed, with contact 0 Number of outputs, safety related, undelayed, semiconductors 0
Number of outputs, safety related, delayed, semiconductors 0 Number of outputs, signalling function, delayed, with contact 0 Number of outputs, signalling function, undelayed, semiconductors 0
Number of outputs, signalling function, delayed, semiconductors 0 SIL according to IEC 61508 3 With approval for BG BIA No

Tech Support