Industrial Ethernet Configuration Module

Industrial Ethernet Configuration Module

Product Details:

Manufacturer part number: 1241430000

Brand: WEIDMUELLER

Price: 129.23

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1241430000

Part Number
1241430000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

129.23 €

1 4 Days

Loading...

  1. 1

Basic information

Dimension length(mm) 12 Dimension width(mm) 32.5 Dimension thickness(mm) 97

This page is Industrial Ethernet Configuration Module, part number 1241430000.
You can find the detail information about specifications and dimensions on part number 1241430000.

Tech Support