Network Switch, Unmanaged, Fast Ethernet
- Standard Unit Price:
-
150.45 €
- Shipping Days:
-
9 Days
Network switch for communication between participants in Ethernet networks.
Basic Specifications
-
- Mounting Method
- DIN Rail
-
- Managed/unmanaged
- Unmanaged
-
- DIN rail mounting method
- DIN rail (top hat rail)
-
- Layer 2
- Yes
-
- Layer 3
- No
-
- Degree of protection (IP)
- IP30
-
- Ethernet
- Yes
-
- Power over Ethernet
- Other