Ex Plastic Housing, Glass Fibre-Reinforced Polyester, Untreated, Polished

Click on this image to zoom in.

Click on this image to zoom in.

Ex Plastic Housing, Glass Fibre-Reinforced Polyester, Untreated, Polished

Standard Unit Price:
38.95
Shipping Days:
9 Days

The glass-fibre reinforced polyester housing offers a high-quality solution for the protection of electrical components. The enclosure is ideal wherever corrosion resistance, shock resistance and a high degree of protection are required.. Direct mounting in the enclosure or by means of an internal mounting plate. Direct wall mounting possible using fixing holes or mounting feet.

Basic Specifications

  • Material
    Plastic
  • Type of surface
    Untreated
Part Number
Dimensions, Width(mm)

Refine by

  • 80
  • 110
  • 122
  • 160
  • 190
  • 220
  • 230
  • 255
  • 260
  • 360
  • 400
  • 560
  • 600
  • Clear
Dimension height(mm)

Refine by

  • 75
  • 120
  • 160
  • 250
  • 405
  • Clear
Dimension depth D(mm)

Refine by

  • 55
  • 56
  • 90
  • 120
  • 160.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
80
75
55
9 Days
41.05

1306000000
Part Number : 1306000000
Shipping Days 9 Days
Standard Unit Price 41.05

Specificationtitle

  • Dimensions, Width(mm)
    80
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    55
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
110
75
56
9 Days
38.95

1306010000
Part Number : 1306010000
Shipping Days 9 Days
Standard Unit Price 38.95

Specificationtitle

  • Dimensions, Width(mm)
    110
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    56
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
160
75
56
9 Days
43.75

1306020000
Part Number : 1306020000
Shipping Days 9 Days
Standard Unit Price 43.75

Specificationtitle

  • Dimensions, Width(mm)
    160
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    56
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
190
75
55
9 Days
50.48

1306030000
Part Number : 1306030000
Shipping Days 9 Days
Standard Unit Price 50.48

Specificationtitle

  • Dimensions, Width(mm)
    190
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    55
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
230
75
56
9 Days
58.95

1306040000
Part Number : 1306040000
Shipping Days 9 Days
Standard Unit Price 58.95

Specificationtitle

  • Dimensions, Width(mm)
    230
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    56
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
122
120
90
9 Days
63.68

1306050000
Part Number : 1306050000
Shipping Days 9 Days
Standard Unit Price 63.68

Specificationtitle

  • Dimensions, Width(mm)
    122
  • Dimension height(mm)
    120
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
220
120
90
9 Days
76.65

1306070000
Part Number : 1306070000
Shipping Days 9 Days
Standard Unit Price 76.65

Specificationtitle

  • Dimensions, Width(mm)
    220
  • Dimension height(mm)
    120
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
160
160
90
9 Days
92.08

1306080000
Part Number : 1306080000
Shipping Days 9 Days
Standard Unit Price 92.08

Specificationtitle

  • Dimensions, Width(mm)
    160
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
260
160
90
9 Days
111.68

1306090000
Part Number : 1306090000
Shipping Days 9 Days
Standard Unit Price 111.68

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
360
160
90
9 Days
133.45

1306100000
Part Number : 1306100000
Shipping Days 9 Days
Standard Unit Price 133.45

Specificationtitle

  • Dimensions, Width(mm)
    360
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
560
160
90
9 Days
235.85

1306110000
Part Number : 1306110000
Shipping Days 9 Days
Standard Unit Price 235.85

Specificationtitle

  • Dimensions, Width(mm)
    560
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
255
250
120
9 Days
175.68

1306120000
Part Number : 1306120000
Shipping Days 9 Days
Standard Unit Price 175.68

Specificationtitle

  • Dimensions, Width(mm)
    255
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
400
250
120
9 Days
248.08

1306130000
Part Number : 1306130000
Shipping Days 9 Days
Standard Unit Price 248.08

Specificationtitle

  • Dimensions, Width(mm)
    400
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
600
250
120
9 Days
327.75

1306140000
Part Number : 1306140000
Shipping Days 9 Days
Standard Unit Price 327.75

Specificationtitle

  • Dimensions, Width(mm)
    600
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
400
405
120
9 Days
292.40

1306150000
Part Number : 1306150000
Shipping Days 9 Days
Standard Unit Price 292.40

Specificationtitle

  • Dimensions, Width(mm)
    400
  • Dimension height(mm)
    405
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
255
250
160.5
9 Days
240.55

1306170000
Part Number : 1306170000
Shipping Days 9 Days
Standard Unit Price 240.55

Specificationtitle

  • Dimensions, Width(mm)
    255
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    160.5
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated
400
250
160.5
9 Days
335.35

1306180000
Part Number : 1306180000
Shipping Days 9 Days
Standard Unit Price 335.35

Specificationtitle

  • Dimensions, Width(mm)
    400
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    160.5
  • Material
    [Resin] Plastic
  • Type of surface
    Untreated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support