Klippon K (Aluminium Empty Enclosure)

Klippon K (Aluminium Empty Enclosure)
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1329710000

Part Number
1329710000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.75 €

1 4 Days

Loading...

  1. 1

Basic information

Dimensions, Width(mm) 122 Dimension height(mm) 120 Dimension depth D(mm) 81
Material Aluminum

Tech Support