Mounting Plate (Housing), Prepunched, Stainless Steel 1.4301 (304), Untreated, Silver

Click on this image to zoom in.

Click on this image to zoom in.

Mounting Plate (Housing), Prepunched, Stainless Steel 1.4301 (304), Untreated, Silver

Standard Unit Price:
52.55
Shipping Days:
12 Days

Mounting plate for mounting terminal rails or electrical equipment in a housing.

Basic Specifications

Part Number
Dimensions, Width(mm)

Refine by

  • 91
  • 199
  • 239
  • 245
  • 289
  • 321
  • 389
  • 419
  • 447
  • 549
  • 680
  • Clear
Dimension height(mm)

Refine by

  • 174
  • 205
  • 251
  • 295
  • 345
  • 403
  • 425
  • 495
  • 565
  • 707
  • 859
  • 926
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
91
174
12 Days
52.55

1257650000
Part Number : 1257650000
Shipping Days 12 Days
Standard Unit Price 52.55

Specificationtitle

  • Dimensions, Width(mm)
    91
  • Dimension height(mm)
    174
  • Material
    Stainless Steel
  • Surface protection
    Untreated
199
205
16 Days
54.00

1257660000
Part Number : 1257660000
Shipping Days 16 Days
Standard Unit Price 54.00

Specificationtitle

  • Dimensions, Width(mm)
    199
  • Dimension height(mm)
    205
  • Material
    Stainless Steel
  • Surface protection
    Untreated
245
251
12 Days
85.05

1257670000
Part Number : 1257670000
Shipping Days 12 Days
Standard Unit Price 85.05

Specificationtitle

  • Dimensions, Width(mm)
    245
  • Dimension height(mm)
    251
  • Material
    Stainless Steel
  • Surface protection
    Untreated
199
295
23 Days
90.00

1257680000
Part Number : 1257680000
Shipping Days 23 Days
Standard Unit Price 90.00

Specificationtitle

  • Dimensions, Width(mm)
    199
  • Dimension height(mm)
    295
  • Material
    Stainless Steel
  • Surface protection
    Untreated
239
345
12 Days
163.05

1257690000
Part Number : 1257690000
Shipping Days 12 Days
Standard Unit Price 163.05

Specificationtitle

  • Dimensions, Width(mm)
    239
  • Dimension height(mm)
    345
  • Material
    Stainless Steel
  • Surface protection
    Untreated
321
403
12 Days
167.68

1257700000
Part Number : 1257700000
Shipping Days 12 Days
Standard Unit Price 167.68

Specificationtitle

  • Dimensions, Width(mm)
    321
  • Dimension height(mm)
    403
  • Material
    Stainless Steel
  • Surface protection
    Untreated
419
425
12 Days
172.55

1257710000
Part Number : 1257710000
Shipping Days 12 Days
Standard Unit Price 172.55

Specificationtitle

  • Dimensions, Width(mm)
    419
  • Dimension height(mm)
    425
  • Material
    Stainless Steel
  • Surface protection
    Untreated
289
495
12 Days
177.85

1257720000
Part Number : 1257720000
Shipping Days 12 Days
Standard Unit Price 177.85

Specificationtitle

  • Dimensions, Width(mm)
    289
  • Dimension height(mm)
    495
  • Material
    Stainless Steel
  • Surface protection
    Untreated
389
565
12 Days
379.52

1257740000
Part Number : 1257740000
Shipping Days 12 Days
Standard Unit Price 379.52

Specificationtitle

  • Dimensions, Width(mm)
    389
  • Dimension height(mm)
    565
  • Material
    Stainless Steel
  • Surface protection
    Untreated
447
707
12 Days
527.85

1257750000
Part Number : 1257750000
Shipping Days 12 Days
Standard Unit Price 527.85

Specificationtitle

  • Dimensions, Width(mm)
    447
  • Dimension height(mm)
    707
  • Material
    Stainless Steel
  • Surface protection
    Untreated
549
859
12 Days
723.28

1257760000
Part Number : 1257760000
Shipping Days 12 Days
Standard Unit Price 723.28

Specificationtitle

  • Dimensions, Width(mm)
    549
  • Dimension height(mm)
    859
  • Material
    Stainless Steel
  • Surface protection
    Untreated
680
926
23 Days
759.35

1257770000
Part Number : 1257770000
Shipping Days 23 Days
Standard Unit Price 759.35

Specificationtitle

  • Dimensions, Width(mm)
    680
  • Dimension height(mm)
    926
  • Material
    Stainless Steel
  • Surface protection
    Untreated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support