Plastic Housing, Outgoing Glass Fibre-Reinforced Polyester

Click on this image to zoom in.

Click on this image to zoom in.

Plastic Housing, Outgoing Glass Fibre-Reinforced Polyester

Standard Unit Price:
31.85
Shipping Days:
4 Days

Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.

Basic Specifications

  • Material
    Plastic
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
Part Number
Dimensions, Width(mm)

Refine by

  • 80
  • 110
  • 122
  • 151
  • 160
  • 186
  • 190
  • 220
  • 230
  • 255
  • 260
  • 302
  • 360
  • 372
  • 400
  • 560
  • 600
  • 605
  • Clear
Dimension height(mm)

Refine by

  • 75
  • 120
  • 160
  • 186
  • 250
  • 302
  • 372
  • 405
  • 488
  • 558
  • 603
  • Clear
Dimension depth D(mm)

Refine by

  • 55
  • 56
  • 90
  • 120
  • 140
  • 175
  • 210
  • Clear
Mounting Plate

Refine by

  • Sold separately
  • Clear
Type of surface

Refine by

  • Untreated
  • Clear
Colour

Refine by

  • Grey
  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
151
186
140
Sold separately
-
Grey
4 Days
116.48

0360100000
Part Number : 0360100000
Shipping Days 4 Days
Standard Unit Price 116.48

Specificationtitle

  • Dimensions, Width(mm)
    151
  • Dimension height(mm)
    186
  • Dimension depth D(mm)
    140
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
186
302
175
Sold separately
-
Grey
4 Days
124.65

0360200000
Part Number : 0360200000
Shipping Days 4 Days
Standard Unit Price 124.65

Specificationtitle

  • Dimensions, Width(mm)
    186
  • Dimension height(mm)
    302
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
302
175
Sold separately
-
Grey
4 Days
154.32

0360300000
Part Number : 0360300000
Shipping Days 4 Days
Standard Unit Price 154.32

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    302
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
372
175
Sold separately
-
Grey
4 Days
200.08

0360400000
Part Number : 0360400000
Shipping Days 4 Days
Standard Unit Price 200.08

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    372
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
603
175
Sold separately
-
Grey
4 Days
215.28

0360500000
Part Number : 0360500000
Shipping Days 4 Days
Standard Unit Price 215.28

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    603
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
151
186
140
Sold separately
-
Grey
4 Days
99,999.00

0500500000
Part Number : 0500500000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Dimensions, Width(mm)
    151
  • Dimension height(mm)
    186
  • Dimension depth D(mm)
    140
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
186
302
175
Sold separately
-
Grey
4 Days
155.85

0500600000
Part Number : 0500600000
Shipping Days 4 Days
Standard Unit Price 155.85

Specificationtitle

  • Dimensions, Width(mm)
    186
  • Dimension height(mm)
    302
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
302
175
Sold separately
-
Grey
4 Days
192.95

0500700000
Part Number : 0500700000
Shipping Days 4 Days
Standard Unit Price 192.95

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    302
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
372
175
Sold separately
-
Grey
4 Days
250.16

0500800000
Part Number : 0500800000
Shipping Days 4 Days
Standard Unit Price 250.16

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    372
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
603
210
Sold separately
-
Grey
4 Days
269.13

0500900000
Part Number : 0500900000
Shipping Days 4 Days
Standard Unit Price 269.13

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    603
  • Dimension depth D(mm)
    210
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
80
75
55
-
Untreated
Other
4 Days
31.85

1305810000
Part Number : 1305810000
Shipping Days 4 Days
Standard Unit Price 31.85

Specificationtitle

  • Dimensions, Width(mm)
    80
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    55
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
110
75
56
-
Untreated
Other
4 Days
35.68

1305820000
Part Number : 1305820000
Shipping Days 4 Days
Standard Unit Price 35.68

Specificationtitle

  • Dimensions, Width(mm)
    110
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    56
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
160
75
56
-
Untreated
Other
5 Days
39.75

1305830000
Part Number : 1305830000
Shipping Days 5 Days
Standard Unit Price 39.75

Specificationtitle

  • Dimensions, Width(mm)
    160
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    56
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
190
75
55
-
Untreated
Other
5 Days
42.55

1305840000
Part Number : 1305840000
Shipping Days 5 Days
Standard Unit Price 42.55

Specificationtitle

  • Dimensions, Width(mm)
    190
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    55
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
230
75
56
-
Untreated
Other
4 Days
44.40

1305850000
Part Number : 1305850000
Shipping Days 4 Days
Standard Unit Price 44.40

Specificationtitle

  • Dimensions, Width(mm)
    230
  • Dimension height(mm)
    75
  • Dimension depth D(mm)
    56
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
122
120
90
-
Untreated
Other
4 Days
58.25

1305870000
Part Number : 1305870000
Shipping Days 4 Days
Standard Unit Price 58.25

Specificationtitle

  • Dimensions, Width(mm)
    122
  • Dimension height(mm)
    120
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
220
120
90
-
Untreated
Other
4 Days
69.85

1305880000
Part Number : 1305880000
Shipping Days 4 Days
Standard Unit Price 69.85

Specificationtitle

  • Dimensions, Width(mm)
    220
  • Dimension height(mm)
    120
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
160
160
90
-
Untreated
Other
4 Days
83.92

1305890000
Part Number : 1305890000
Shipping Days 4 Days
Standard Unit Price 83.92

Specificationtitle

  • Dimensions, Width(mm)
    160
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
260
160
90
-
Untreated
Other
4 Days
101.45

1305900000
Part Number : 1305900000
Shipping Days 4 Days
Standard Unit Price 101.45

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
360
160
90
-
Untreated
Other
4 Days
121.68

1305910000
Part Number : 1305910000
Shipping Days 4 Days
Standard Unit Price 121.68

Specificationtitle

  • Dimensions, Width(mm)
    360
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
560
160
90
-
Untreated
Other
4 Days
196.48

1305920000
Part Number : 1305920000
Shipping Days 4 Days
Standard Unit Price 196.48

Specificationtitle

  • Dimensions, Width(mm)
    560
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    90
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
255
250
120
-
Untreated
Other
4 Days
160.32

1305930000
Part Number : 1305930000
Shipping Days 4 Days
Standard Unit Price 160.32

Specificationtitle

  • Dimensions, Width(mm)
    255
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
400
250
120
-
Untreated
Other
4 Days
226.32

1305940000
Part Number : 1305940000
Shipping Days 4 Days
Standard Unit Price 226.32

Specificationtitle

  • Dimensions, Width(mm)
    400
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
600
250
120
-
Untreated
Other
4 Days
298.48

1305950000
Part Number : 1305950000
Shipping Days 4 Days
Standard Unit Price 298.48

Specificationtitle

  • Dimensions, Width(mm)
    600
  • Dimension height(mm)
    250
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
400
405
120
-
Untreated
Other
4 Days
266.65

1305970000
Part Number : 1305970000
Shipping Days 4 Days
Standard Unit Price 266.65

Specificationtitle

  • Dimensions, Width(mm)
    400
  • Dimension height(mm)
    405
  • Dimension depth D(mm)
    120
  • Material
    [Resin] Plastic
  • Mounting Plate
    -
  • Type of surface
    Untreated
  • Colour
    Other
  • RAL-number
    7001
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    -
  • Impact strength
    IK08
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
488
175
Sold separately
-
Grey
4 Days
302.00

9502800000
Part Number : 9502800000
Shipping Days 4 Days
Standard Unit Price 302.00

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    488
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
558
175
Sold separately
-
Grey
4 Days
350.33

9502810000
Part Number : 9502810000
Shipping Days 4 Days
Standard Unit Price 350.33

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    558
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
372
603
175
Sold separately
-
Grey
4 Days
385.13

9502820000
Part Number : 9502820000
Shipping Days 4 Days
Standard Unit Price 385.13

Specificationtitle

  • Dimensions, Width(mm)
    372
  • Dimension height(mm)
    603
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
605
603
175
Sold separately
-
Grey
4 Days
612.65

9502830000
Part Number : 9502830000
Shipping Days 4 Days
Standard Unit Price 612.65

Specificationtitle

  • Dimensions, Width(mm)
    605
  • Dimension height(mm)
    603
  • Dimension depth D(mm)
    175
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
488
210
Sold separately
-
Grey
4 Days
302.00

9502840000
Part Number : 9502840000
Shipping Days 4 Days
Standard Unit Price 302.00

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    488
  • Dimension depth D(mm)
    210
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
302
558
210
Sold separately
-
Grey
4 Days
350.33

9502850000
Part Number : 9502850000
Shipping Days 4 Days
Standard Unit Price 350.33

Specificationtitle

  • Dimensions, Width(mm)
    302
  • Dimension height(mm)
    558
  • Dimension depth D(mm)
    210
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
372
603
210
Sold separately
-
Grey
4 Days
385.13

9502860000
Part Number : 9502860000
Shipping Days 4 Days
Standard Unit Price 385.13

Specificationtitle

  • Dimensions, Width(mm)
    372
  • Dimension height(mm)
    603
  • Dimension depth D(mm)
    210
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No
605
603
210
Sold separately
-
Grey
4 Days
612.65

9502870000
Part Number : 9502870000
Shipping Days 4 Days
Standard Unit Price 612.65

Specificationtitle

  • Dimensions, Width(mm)
    605
  • Dimension height(mm)
    603
  • Dimension depth D(mm)
    210
  • Material
    [Resin] Plastic
  • Mounting Plate
    Sold separately
  • Type of surface
    -
  • Colour
    Grey
  • RAL-number
    7035
  • Mounting plate depth-adjustable
    No
  • Pole fastening
    No
  • Tackable
    No
  • Suitable for metrical mounting
    No
  • Pitched roof
    No
  • EMC-version
    No
  • Impact strength
    -
  • With glazed door
    No
  • With ventilation door
    No
  • With backside door
    No

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support