Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions, Width (mm) | Dimension height (mm) | Dimension depth D (mm) | Mounting Plate | EMC-version | |
---|---|---|---|---|---|---|---|---|---|---|
20.72 € | 1 | 4 Days | 125 | 75 | 75 | Sold separately | No | |||
20.72 € | 1 | 4 Days | 125 | 75 | 75 | Sold separately | No | |||
20.95 € | 1 | 4 Days | 125 | 75 | 100 | - | - | |||
20.95 € | 20 | 14 Days | 125 | 75 | 100 | - | - | |||
23.20 € | 1 | 4 Days | 125 | 75 | 125 | Sold separately | No | |||
23.20 € | 1 | 4 Days | 125 | 75 | 125 | Sold separately | No | |||
23.05 € | 1 | 4 Days | 125 | 125 | 75 | Sold separately | No | |||
23.05 € | 1 | 4 Days | 125 | 125 | 75 | Sold separately | No | |||
24.15 € | 1 | 5 Days | 125 | 125 | 100 | - | - | |||
24.15 € | 12 | 24 Days | 125 | 125 | 100 | - | - | |||
25.28 € | 1 | 4 Days | 125 | 125 | 125 | - | - | |||
25.28 € | 1 | 4 Days | 125 | 125 | 125 | - | - | |||
28.40 € | 1 | 4 Days | 175 | 125 | 75 | Sold separately | No | |||
28.40 € | 1 | 4 Days | 175 | 125 | 75 | Sold separately | No | |||
30.55 € | 1 | 4 Days | 175 | 125 | 100 | Sold separately | No | |||
30.55 € | 1 | 4 Days | 175 | 125 | 100 | Sold separately | No | |||
31.85 € | 1 | 4 Days | 175 | 125 | 125 | Sold separately | No | |||
30.95 € | 1 | 4 Days | 175 | 125 | 125 | Sold separately | No | |||
32.40 € | 1 | 4 Days | 175 | 125 | 150 | - | - | |||
32.40 € | 1 | 5 Days | 175 | 125 | 150 | - | - | |||
36.32 € | 1 | 4 Days | 175 | 175 | 75 | Sold separately | No | |||
36.32 € | 1 | 4 Days | 175 | 175 | 75 | Sold separately | No | |||
36.88 € | 1 | 4 Days | 175 | 175 | 100 | - | - | |||
36.88 € | 1 | 4 Days | 175 | 175 | 100 | - | - | |||
49.45 € | 1 | 4 Days | 175 | 175 | 150 | Sold separately | No | |||
49.45 € | 4 | 4 Days | 175 | 175 | 150 | Sold separately | No | |||
64.00 € | 1 | 4 Days | 250 | 175 | 100 | Sold separately | No | |||
64.00 € | 1 | 4 Days | 250 | 175 | 100 | Sold separately | No | |||
65.45 € | 1 | 4 Days | 175 | 250 | 150 | - | - | |||
67.12 € | 1 | 4 Days | 250 | 175 | 150 | - | - | |||
66.40 € | 1 | 4 Days | 200 | 200 | 132 | Sold separately | No | |||
66.40 € | 1 | 4 Days | 200 | 200 | 132 | Sold separately | No | |||
88.55 € | 1 | 4 Days | 300 | 200 | 132 | Sold separately | No | |||
88.55 € | 1 | 4 Days | 300 | 200 | 132 | Sold separately | No | |||
114.48 € | 1 | 4 Days | 400 | 200 | 132 | Sold separately | No | |||
111.75 € | 1 | 4 Days | 400 | 200 | 132 | Sold separately | No | |||
119.68 € | 1 | 4 Days | 300 | 300 | 132 | Sold separately | No | |||
119.68 € | 1 | 4 Days | 300 | 300 | 132 | Sold separately | No | |||
137.12 € | 1 | 4 Days | 400 | 300 | 132 | Sold separately | No | |||
137.12 € | 1 | 4 Days | 400 | 300 | 132 | Sold separately | No | |||
269.92 € | 1 | 4 Days | 600 | 400 | 132 | Sold separately | No | |||
269.92 € | 1 | 4 Days | 600 | 400 | 132 | Sold separately | No |
Loading...
Material | Plastic | Colour | Grey | RAL-number | 7035 |
---|---|---|---|---|---|
Mounting plate depth-adjustable | No | Pole fastening | No | Tackable | No |
Suitable for metrical mounting | No | Pitched roof | No | With glazed door | No |
With ventilation door | No | With backside door | No | Degree of protection (IP) | IP66 |
Configure
Basic Attributes
Dimensions, Width(mm)
Dimension height(mm)
Dimension depth D(mm)
Mounting Plate
EMC-version
Filter by standard shipping days
Optional Attributes