Contact Insert (Circular Connector), Solder Pin, Solder Cup, M23

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1224000000
1224070000
1224140000
1224240000
1224320000
1224390000
1224490000
1224560000
1224650000
1224730000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles

10.49 €

1 4 Days 6

11.15 €

1 4 Days 7

11.63 €

1 4 Days 12

11.74 €

1 20 Days 16

12.88 €

1 4 Days 17

18.31 €

1 4 Days 19

9.15 €

1 4 Days 9

11.63 €

1 4 Days 12

12.78 €

1 4 Days 17

9.45 €

1 4 Days 9

Loading...

  1. 1

Basic information

Shape Round Modular version No Material connector of connector insert Thermoplastic
Type of electric connection Soldering connection Material of contact surface Gold Material contact Copper

Tech Support