Contact Insert (Circular Connector), Solder Socket, Solder Cup, M23

Contact Insert (Circular Connector), Solder Socket, Solder Cup, M23

Standard Unit Price:
3.34
Shipping Days:
16 Days

Contact insert for circular plug-in connector to install in an enclosure.

Basic Specifications

  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
Part Number
Number of Poles

Refine by

  • 6
  • 7
  • 9
  • 12
  • 16
  • 17
  • 19
  • Clear
Type of electric connection

Refine by

  • Crimp connection
  • Soldering connection
  • Clear
Material of contact surface

Refine by

  • Gold
  • Clear
Material contact

Refine by

  • Copper
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
6
Soldering connection
Gold
Copper
23 Days
12.88

Part Number : 1224010000
Shipping Days 23 Days
Standard Unit Price 12.88

Specificationtitle

  • Number of Poles
    6
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
7
Soldering connection
Gold
Copper
23 Days
14.02

Part Number : 1224080000
Shipping Days 23 Days
Standard Unit Price 14.02

Specificationtitle

  • Number of Poles
    7
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
12
Soldering connection
Gold
Copper
23 Days
11.74

Part Number : 1224150000
Shipping Days 23 Days
Standard Unit Price 11.74

Specificationtitle

  • Number of Poles
    12
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
16
Soldering connection
Gold
Copper
23 Days
13.17

Part Number : 1224250000
Shipping Days 23 Days
Standard Unit Price 13.17

Specificationtitle

  • Number of Poles
    16
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
17
Soldering connection
Gold
Copper
23 Days
13.54

Part Number : 1224330000
Shipping Days 23 Days
Standard Unit Price 13.54

Specificationtitle

  • Number of Poles
    17
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
19
Soldering connection
Gold
Copper
23 Days
22.42

Part Number : 1224400000
Shipping Days 23 Days
Standard Unit Price 22.42

Specificationtitle

  • Number of Poles
    19
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
9
Soldering connection
Gold
Copper
23 Days
10.31

Part Number : 1224500000
Shipping Days 23 Days
Standard Unit Price 10.31

Specificationtitle

  • Number of Poles
    9
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
12
Soldering connection
Gold
Copper
23 Days
11.54

Part Number : 1224570000
Shipping Days 23 Days
Standard Unit Price 11.54

Specificationtitle

  • Number of Poles
    12
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
17
Soldering connection
Gold
Copper
23 Days
13.83

Part Number : 1224660000
Shipping Days 23 Days
Standard Unit Price 13.83

Specificationtitle

  • Number of Poles
    17
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
9
Soldering connection
Gold
Copper
23 Days
10.31

Part Number : 1224740000
Shipping Days 23 Days
Standard Unit Price 10.31

Specificationtitle

  • Number of Poles
    9
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Soldering connection
  • Material of contact surface
    Gold
  • Material contact
    Copper
12
Crimp connection
-
-
16 Days
3.34

1296730000
Part Number : 1296730000
Shipping Days 16 Days
Standard Unit Price 3.34

Specificationtitle

  • Number of Poles
    12
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Crimp connection
  • Material of contact surface
    -
  • Material contact
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support