Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1041760000 |
1111130000 |
1111150000 |
1202230000 |
1269040000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height | Width | Position of the shackle | Locking mechanism | EMC-version | |
---|---|---|---|---|---|---|---|---|---|---|
14.09 € | 1 | 4 Days | 58 | 32.5 | Base unit | Single locking lever | No | |||
42.97 € | 1 | 4 Days | 94 | 65.5 | Base unit | Double locking levers | No | |||
45.20 € | 1 | 4 Days | 94 | 65.5 | Base unit | Single locking lever | No | |||
24.17 € | 1 | 4 Days | 76 | 55 | Cover | Double locking levers | - | |||
26.29 € | 1 | 4 Days | 61 | 55 | Cover | Double locking levers | - |
Loading...
Shape | Rectangular | Type of housing | Other | Position cable feed | Sideways |
---|---|---|---|---|---|
With cable screw gland | No | Material housing | Aluminium | Coating housing | With powder coating |
With interlocking device | Yes | Degree of protection (IP), mounted | IP65 |