Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1111170000 |
1206090000 |
1219300000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height | Width | Locking mechanism | |
---|---|---|---|---|---|---|---|---|
47.54 € | 1 | 4 Days | 94 | 65.5 | Single locking lever | |||
6.63 € | 1 | 4 Days | 50 | 36.5 | Double locking levers | |||
47.57 € | 1 | 4 Days | 79 | 82.5 | Single locking lever |
Loading...
Shape | Rectangular | Type of housing | Other | Position cable feed | Above |
---|---|---|---|---|---|
Position of the shackle | Base unit | With cable screw gland | No | Material housing | Aluminium |
Coating housing | With powder coating | With interlocking device | Yes | EMC-version | No |
Degree of protection (IP), mounted | IP65 |