Housing (Industry Plug-In Connectors), Coupling Housing
- Standard Unit Price:
-
14.89 €
- Shipping Days:
-
9 Days
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
Basic Specifications
-
- Shape
- Rectangular
-
- Height
- 55
-
- Type of housing
- Coupling housing
-
- Position cable feed
- Two-sided
-
- Position of the shackle
- Base unit
-
- With cable screw gland
- No
-
- Material housing
- Aluminium
-
- Coating housing
- With powder coating
-
- With interlocking device
- Yes
-
- EMC-version
- No
-
- Degree of protection (IP), mounted
- IP65