Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height | Width | Position of the shackle | Locking mechanism | Inflammability class of insulation material acc. with UL94 | EMC-version | Degree of protection (IP), mounted | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
103.37 € | 1 | 4 Days | 120 | 58 | Other | Screw | - | Yes | IP68 | |||
75.35 € | 1 | 4 Days | 120 | 64 | Other | Screw | - | Yes | IP68 | |||
16.75 € | 1 | 4 Days | 60 | 36 | Other | Screw | - | Yes | IP68 | |||
18.49 € | 1 | 4 Days | 60 | 36 | Other | Screw | - | Yes | IP68 | |||
28.11 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
32.12 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
34.69 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
37.18 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
28.74 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
31.37 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
34.69 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
32.54 € | 1 | 65 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
33.09 € | 1 | 72 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
35.66 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
38.15 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
34.00 € | 1 | 65 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
36.14 € | 1 | 65 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
37.32 € | 1 | 65 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
35.66 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
38.15 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
36.14 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
38.15 € | 1 | 65 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
33.09 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
39.18 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
40.65 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
43.42 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
39.68 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
42.09 € | 1 | 72 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
41.68 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
39.88 € | 1 | 5 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
43.42 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
46.80 € | 1 | 65 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
40.51 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
40.65 € | 1 | 65 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
43.42 € | 1 | 65 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
44.25 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
45.55 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
50.26 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
45.28 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
45.55 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
48.05 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
45.55 € | 1 | 65 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
45.28 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
45.55 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
50.26 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
45.28 € | 1 | 65 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
46.74 € | 1 | 72 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
27.97 € | 1 | 4 Days | 79 | 98 | Base unit | Double locking levers | - | No | IP65 | |||
99,999.00 € | 1 | 4 Days | 100.5 | 58 | Other | Screw | - | Yes | IP68 | |||
69.40 € | 1 | 4 Days | 110.5 | 58 | Other | Screw | - | Yes | IP68 | |||
319.09 € | 1 | 4 Days | 140 | 57 | Cover | Central clamp | V0 | - | IP68 |
Loading...
Shape | Rectangular | Type of housing | Plug case | Position cable feed | Other |
---|---|---|---|---|---|
With cable screw gland | No | Material housing | Aluminium | Coating housing | With powder coating |
With interlocking device | Yes |
Configure
Basic Attributes
Height
Width
Position of the shackle
Locking mechanism
Inflammability class of insulation material acc. with UL94
EMC-version
Degree of protection (IP), mounted
Filter by standard shipping days
Optional Attributes