Housing (Industry Plug-In Connectors), Screw Plug, Standard

Click on this image to zoom in.

Click on this image to zoom in.

Housing (Industry Plug-In Connectors), Screw Plug, Standard

Standard Unit Price:
25.14
Shipping Days:
44 Days

The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.

Basic Specifications

  • Shape
    Rectangular
  • Position of the shackle
    Other
  • With cable screw gland
    No
  • With interlocking device
    Yes
  • Locking mechanism
    Screw
  • Degree of protection (IP), mounted
    IP68
Part Number
Height

Refine by

  • 12
  • 38.6
  • 110.5
  • Clear
Width

Refine by

  • 45.5
  • 58
  • Clear
Material housing

Refine by

  • Aluminium
  • Clear
Coating housing

Refine by

  • With powder coating
  • Clear
EMC-version

Refine by

  • Yes
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
12
58
Aluminium
-
-
44 Days
25.62

1003470000
Part Number : 1003470000
Shipping Days 44 Days
Standard Unit Price 25.62

Specificationtitle

  • Shape
    Rectangular
  • Height
    12
  • Width
    58
  • Position of the shackle
    Other
  • With cable screw gland
    No
  • Material housing
    Aluminium
  • Coating housing
    -
  • With interlocking device
    Yes
  • Locking mechanism
    Screw
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP68
110.5
58
-
-
Yes
79 Days
46.80

1082730000
Part Number : 1082730000
Shipping Days 79 Days
Standard Unit Price 46.80

Specificationtitle

  • Shape
    Rectangular
  • Height
    110.5
  • Width
    58
  • Position of the shackle
    Other
  • With cable screw gland
    No
  • Material housing
    -
  • Coating housing
    -
  • With interlocking device
    Yes
  • Locking mechanism
    Screw
  • EMC-version
    Yes
  • Degree of protection (IP), mounted
    IP68
38.6
45.5
Aluminium
With powder coating
Yes
79 Days
25.14

1083130000
Part Number : 1083130000
Shipping Days 79 Days
Standard Unit Price 25.14

Specificationtitle

  • Shape
    Rectangular
  • Height
    38.6
  • Width
    45.5
  • Position of the shackle
    Other
  • With cable screw gland
    No
  • Material housing
    Aluminium
  • Coating housing
    With powder coating
  • With interlocking device
    Yes
  • Locking mechanism
    Screw
  • EMC-version
    Yes
  • Degree of protection (IP), mounted
    IP68

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support