Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1052430000 |
1110890000 |
1110900000 |
1110910000 |
1110920000 |
1282820000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height | Width | Type of housing | Position cable feed | Position of the shackle | With hinged lid | With interlocking device | Locking mechanism | EMC-version | Degree of protection (IP), mounted | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.71 € | 1 | 4 Days | 51.6 | 47 | Housing extension | Other | Cover | No | Yes | Double locking levers | No | IP65 | |||
10.94 € | 1 | 4 Days | 13 | 58 | - | - | - | - | - | - | Yes | IP68 | |||
12.32 € | 1 | 4 Days | 13 | 58 | - | - | - | - | - | - | Yes | IP68 | |||
13.29 € | 1 | 4 Days | 14 | 58 | - | - | - | - | - | - | Yes | IP68 | |||
14.06 € | 1 | 4 Days | 17 | 58 | - | - | - | - | - | - | Yes | IP68 | |||
40.02 € | 1 | 4 Days | 21 | 72 | - | - | - | - | - | - | - | IP68 |
Loading...
Shape | Rectangular | With cable screw gland | No | Material housing | Aluminium |
---|
Configure
Basic Attributes
Height
Width
Type of housing
Position cable feed
Position of the shackle
With hinged lid
With interlocking device
Locking mechanism
EMC-version
Degree of protection (IP), mounted
Filter by standard shipping days
Optional Attributes