Junction Box, FreeCon, RJ45 Module

Click on this image to zoom in.

Click on this image to zoom in.

Junction Box, FreeCon, RJ45 Module

Standard Unit Price:
86.15
Shipping Days:
17 Days

Enclosure for cabling in the field.

Basic Specifications

  • Shape
    Other
  • Degree of protection (IP), mounted
    IP65
Part Number
Height

Refine by

  • 52
  • Clear
Width

Refine by

  • 80
  • Clear
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
52
80
V0
17 Days
100.88

1068830000
Part Number : 1068830000
Shipping Days 17 Days
Standard Unit Price 100.88

Specificationtitle

  • Shape
    Other
  • Height
    52
  • Width
    80
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP65
-
-
-
17 Days
86.15

1068880000
Part Number : 1068880000
Shipping Days 17 Days
Standard Unit Price 86.15

Specificationtitle

  • Shape
    Other
  • Height
    -
  • Width
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support