Module

Click on this image to zoom in.

Click on this image to zoom in.

Module

Standard Unit Price:
3.60
Shipping Days:
4 Days

Module to transmit data.

Basic Specifications

  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
Part Number
Length

Refine by

  • 38.9
  • 39.3
  • 39.4
  • 39.7
  • 40.75
  • 40.9
  • 41.6
  • 42.3
  • 43
  • 44
  • 48.1
  • 50.4
  • 50.9
  • Clear
Width

Refine by

  • 14.5
  • 21.85
  • 29.2
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
38.9
14.5
4 Days
3.60

1428840000
Part Number : 1428840000
Shipping Days 4 Days
Standard Unit Price 3.60

Specificationtitle

  • Length
    38.9
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
38.9
14.5
4 Days
3.60

1428850000
Part Number : 1428850000
Shipping Days 4 Days
Standard Unit Price 3.60

Specificationtitle

  • Length
    38.9
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
39.3
29.2
4 Days
10.94

1428860000
Part Number : 1428860000
Shipping Days 4 Days
Standard Unit Price 10.94

Specificationtitle

  • Length
    39.3
  • Width
    29.2
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
40.9
29.2
4 Days
10.94

1428870000
Part Number : 1428870000
Shipping Days 4 Days
Standard Unit Price 10.94

Specificationtitle

  • Length
    40.9
  • Width
    29.2
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
39.7
14.5
4 Days
7.06

1428880000
Part Number : 1428880000
Shipping Days 4 Days
Standard Unit Price 7.06

Specificationtitle

  • Length
    39.7
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
41.6
14.5
4 Days
7.06

1428890000
Part Number : 1428890000
Shipping Days 4 Days
Standard Unit Price 7.06

Specificationtitle

  • Length
    41.6
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
39.4
29.2
4 Days
15.45

1428910000
Part Number : 1428910000
Shipping Days 4 Days
Standard Unit Price 15.45

Specificationtitle

  • Length
    39.4
  • Width
    29.2
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
42.3
29.2
4 Days
15.45

1428930000
Part Number : 1428930000
Shipping Days 4 Days
Standard Unit Price 15.45

Specificationtitle

  • Length
    42.3
  • Width
    29.2
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
48.1
14.5
4 Days
6.58

1428950000
Part Number : 1428950000
Shipping Days 4 Days
Standard Unit Price 6.58

Specificationtitle

  • Length
    48.1
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
44
14.5
4 Days
6.58

1428970000
Part Number : 1428970000
Shipping Days 4 Days
Standard Unit Price 6.58

Specificationtitle

  • Length
    44
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
50.4
21.85
4 Days
13.09

1429060000
Part Number : 1429060000
Shipping Days 4 Days
Standard Unit Price 13.09

Specificationtitle

  • Length
    50.4
  • Width
    21.85
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
50.9
21.85
4 Days
13.09

1429080000
Part Number : 1429080000
Shipping Days 4 Days
Standard Unit Price 13.09

Specificationtitle

  • Length
    50.9
  • Width
    21.85
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
40.75
14.5
4 Days
5.06

1429340000
Part Number : 1429340000
Shipping Days 4 Days
Standard Unit Price 5.06

Specificationtitle

  • Length
    40.75
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
43
14.5
4 Days
5.06

1429350000
Part Number : 1429350000
Shipping Days 4 Days
Standard Unit Price 5.06

Specificationtitle

  • Length
    43
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
39.7
14.5
4 Days
5.48

1429360000
Part Number : 1429360000
Shipping Days 4 Days
Standard Unit Price 5.48

Specificationtitle

  • Length
    39.7
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No
41.6
14.5
4 Days
5.48

1429370000
Part Number : 1429370000
Shipping Days 4 Days
Standard Unit Price 5.48

Specificationtitle

  • Length
    41.6
  • Width
    14.5
  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    No
  • Direct mounting possible
    No

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support