Sensor / Actuator Plug-In Connector, Built-In Plugs, Empty Enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Sensor / Actuator Plug-In Connector, Built-In Plugs, Empty Enclosure

Standard Unit Price:
14.12
Shipping Days:
16 Days

Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.

Basic Specifications

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
14.12

1169940000
Part Number : 1169940000
Shipping Days 16 Days
Standard Unit Price 14.12

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
30.23

1169950000
Part Number : 1169950000
Shipping Days 16 Days
Standard Unit Price 30.23

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
25.37

1169970000
Part Number : 1169970000
Shipping Days 16 Days
Standard Unit Price 25.37

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
23 Days
25.37

1169980000
Part Number : 1169980000
Shipping Days 23 Days
Standard Unit Price 25.37

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
14.40

1169990000
Part Number : 1169990000
Shipping Days 16 Days
Standard Unit Price 14.40

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
19.08

1170300000
Part Number : 1170300000
Shipping Days 16 Days
Standard Unit Price 19.08

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
33.86

1170310000
Part Number : 1170310000
Shipping Days 16 Days
Standard Unit Price 33.86

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
33.68

1170320000
Part Number : 1170320000
Shipping Days 16 Days
Standard Unit Price 33.68

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
35.00

1170330000
Part Number : 1170330000
Shipping Days 16 Days
Standard Unit Price 35.00

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
26.05

1170340000
Part Number : 1170340000
Shipping Days 16 Days
Standard Unit Price 26.05

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
23 Days
25.28

1373440000
Part Number : 1373440000
Shipping Days 23 Days
Standard Unit Price 25.28

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67
16 Days
24.80

Part Number : 1452490000
Shipping Days 16 Days
Standard Unit Price 24.80

Specificationtitle

  • Shape
    Round
  • Material housing
    Zinc
  • Operation temperature
    -40 - 125
  • Degree of protection (IP), mounted
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360