Sub-D Plug

Click on this image to zoom in.

Click on this image to zoom in.

Sub-D Plug

Standard Unit Price:
49.98
Shipping Days:
9 Days

The D-Sub connector for transmitting analogue signals or for connecting shielded cables.

Basic Specifications

  • Number of Poles
    9
Part Number
Connection type

Refine by

  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Other
37 Days
78.98

1140640000
Part Number : 1140640000
Shipping Days 37 Days
Standard Unit Price 78.98

Specificationtitle

  • Number of Poles
    9
  • Connection type
    Other
Other
37 Days
76.78

1140650000
Part Number : 1140650000
Shipping Days 37 Days
Standard Unit Price 76.78

Specificationtitle

  • Number of Poles
    9
  • Connection type
    Other
Other
37 Days
65.72

1161870000
Part Number : 1161870000
Shipping Days 37 Days
Standard Unit Price 65.72

Specificationtitle

  • Number of Poles
    9
  • Connection type
    Other
Other
37 Days
69.63

1161880000
Part Number : 1161880000
Shipping Days 37 Days
Standard Unit Price 69.63

Specificationtitle

  • Number of Poles
    9
  • Connection type
    Other
Other
37 Days
49.98

1161890000
Part Number : 1161890000
Shipping Days 37 Days
Standard Unit Price 49.98

Specificationtitle

  • Number of Poles
    9
  • Connection type
    Other
-
92 Days
65.72

1173220000
Part Number : 1173220000
Shipping Days 92 Days
Standard Unit Price 65.72

Specificationtitle

  • Number of Poles
    -
  • Connection type
    -
-
37 Days
73.26

1173240000
Part Number : 1173240000
Shipping Days 37 Days
Standard Unit Price 73.26

Specificationtitle

  • Number of Poles
    -
  • Connection type
    -
-
30 Days
74.49

1264180000
Part Number : 1264180000
Shipping Days 30 Days
Standard Unit Price 74.49

Specificationtitle

  • Number of Poles
    9
  • Connection type
    -
-
30 Days
73.06

1274250000
Part Number : 1274250000
Shipping Days 30 Days
Standard Unit Price 73.06

Specificationtitle

  • Number of Poles
    9
  • Connection type
    -
-
30 Days
73.45

1368780000
Part Number : 1368780000
Shipping Days 30 Days
Standard Unit Price 73.45

Specificationtitle

  • Number of Poles
    9
  • Connection type
    -
-
9 Days
78.98

1368790000
Part Number : 1368790000
Shipping Days 9 Days
Standard Unit Price 78.98

Specificationtitle

  • Number of Poles
    9
  • Connection type
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support