Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZP-ASA/24 |
ZP-ASA/230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Suitable for max. current main contact unit (A) | |
---|---|---|---|---|---|---|---|
42.85 € | 1 | 3 Days | 24 | 15 | |||
42.85 € | 1 | 3 Days | 230 | 2.1 |
Loading...
Suitable for max. number of poles main contact unit (total) | 1 | Attached at delivery | false | Assembly width (TE) | 1 |
---|---|---|---|---|---|
Rated switch current(A) | 0 | Number of fault-signal switches | 0 | Device fitting | Other |
Additional equipment | Shunt release (for power circuit breaker) | Voltage type for actuating | AC | Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 | Number of contacts as change-over contact | 0 | With auto test for earth leakage function | false |